(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Amplifier Separate Proximity Sensor (Knob Type) [E2C]
Proximity sensors are one of the automation machine equipments. They offer a wide variety of sizes to choose from.
[Feature]
● Shape : Screw Type and Cylindrical Column Type
● Size :
Screw Type - M5, M8, M12 and M18
Cylindrical Detection Head Diameter Size : 3.5, 3.8 and 5.4
● Power Supply Voltage : AC and DC
● Cable Length (m.): 2, 3, 5 and 10
● Material :
Case : Stainless Steel (SUS303), ABS ,Polycarbonate and Brass
Detecting Surface Material : ABS and Polyether ether ketone
[Application]
It is an important component in the automation system ,its primary function is to detect objects without requiring any physical contact.
Part Number |
---|
E2C-JC4AP 2M |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Shape | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,685.99 | 1 Piece(s) | 5 Day(s) | Square shape | ~1 | - | Standard / Cold Resistance | - | [ABS Resin] Heat Resistant ABS | - | Amplifier only | - | - | 50.1~60 | 60 | 20.1~30 | 30 | 10.1~20 | 14 | - | - | Amplifier Unit Part | DC | 12-24 VDC | NPN Open Collector | NO / NC Switchable | Pre-wired model | - | 2 | Vinyl-insulated (PVC) Round Cord φ4.5, 4-core | Timer Function, Self-Diagnostic Output Function, DIN Rail Mountable, Caution Label, Mounting Fittings | E2C-CR8□ / X1A / C1A / X1R5A / X2A | 0.8 |
Loading...
Shielded / Non-shielded | Shield Type | Different Frequency Type | Standard |
---|
Please check the type/dimensions/specifications of the part E2C-JC4AP 2M in the Amplifier Separate Proximity Sensor (Knob Type) [E2C] series.
Part Number |
---|
E2C-C20MA 3M |
E2C-CR8A 3M |
E2C-CR8B 3M |
E2C-JC4CH 2M |
E2C-JC4DH 2M |
E2C-JC4EH 2M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Shape | Detection distance L1 [classification] (mm) | Detected Objects | Operating Environment | Detection Direction | Case Material | Detecting Surface Material | Amplifier | Screw Detection Head Size | Cylindrical Detection Head Size (Ø) | Head size Depth (range) (mm) | Head size Depth (mm) | The size and width of detection head (range) (mm) | The size and width of detection head (mm) | The size and height of detection head (range) (mm) | The size and height of detection head (mm) | Acquired Standards | Protection Structure (IEC) | Types | Power Type | Power Supply Voltage | Output Mode | Operation Mode | Connection Method | Connector pin arrangement | Cable Length (m) | Cable Specifications | Included functions | Combination amplifier/head | Detection distance L1 details (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 7,544.04 | 1 Piece(s) | 65 Day(s) | Cylindrical Column Type | ~20 | Magnetic Metal | Standard / Oil Resistance Reinforcement / Cold Resistance | Front Surface | Brass | [ABS Resin] ABS | Amplifier Separation Type | - | 40 | 40.1~50 | 50 | - | - | - | - | IEC | IP67 | Sensor | - | - | - | - | Pre-wired model | - | 3 | High Frequency Coaxial Cord (50 Ω) φ5.5, 1-Core | - | E2C-A□4A | 20 | ||
₹ 5,047.00 | 1 Piece(s) | 6 Day(s) or more | Cylindrical Column Type | ~1 | Magnetic Metal | Standard / Oil Resistance Reinforcement / Cold Resistance | Front Surface | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] ABS | Amplifier Separation Type | - | 3.5 | 10~20 | 15 | - | - | - | - | IEC | IP67 | - | - | - | - | - | Pre-wired model | - | 3 | High Frequency Coaxial Cord (50 Ω) φ2.5, 1-core | - | E2C-G□4A / JC4A(P) / A□4A | 0.8 | ||
₹ 2,534.00 | 1 Piece(s) |
Same day
Stock | Cylindrical Column Type | ~1 | Magnetic Metal | Standard / Oil Resistance Reinforcement / Cold Resistance | Front Surface | [Stainless Steel] Stainless Steel (SUS303) | [ABS Resin] ABS | Amplifier Separation Type | - | 3.8 | 10~20 | 15 | - | - | - | - | IEC | IP67 | - | - | - | - | - | Pre-wired model | - | 3 | High Frequency Coaxial Cord (50 Ω) φ2.5, 1-core | - | E2C-G□4A / JC4A(P) / A□4A | 0.8 | ||
₹ 8,819.00 | 1 Piece(s) |
Same day
Stock | Square shape | ~2 | Magnetic Metal | Standard / Heat Resistant | Front Surface | [ABS Resin] Heat Resistant ABS | - | Amplifier only | - | - | 40.1~50 | 50 | 10.1~15 | 14 | 30.1~40 | 32.5 | IEC | - | - | DC | 12-24 VDC | NPN Open Collector | NO / NC Switchable | Pre-wired model | - | 2 | Vinyl-insulated (PVC) Round Cord φ4, 3-core | Caution Label, Mounting Fittings, Instruction Manual | - | 1.5 | ||
₹ 15,669.75 | 1 Piece(s) | 36 Day(s) or more | Square shape | ~2 | Magnetic Metal | Standard / Heat Resistant | Front Surface | [ABS Resin] Heat Resistant ABS | - | Amplifier only | - | - | 40.1~50 | 50 | 10.1~15 | 14 | 30.1~40 | 32.5 | IEC | - | - | DC | 12-24 VDC | NPN Open Collector | NO / NC Switchable | Pre-wired model | - | 2 | Vinyl-insulated (PVC) Round Cord φ4, 3-core | Caution Label, Mounting Fittings, Instruction Manual | E2C-X2AH | 2 | ||
₹ 15,695.18 | 1 Piece(s) | 6 Day(s) or more | Square shape | ~5 | Magnetic Metal | Standard / Heat Resistant | Front Surface | [ABS Resin] Heat Resistant ABS | - | Amplifier only | - | - | 40.1~50 | 50 | 10.1~15 | 14 | 30.1~40 | 32.5 | IEC | - | - | DC | 12-24 VDC | NPN Open Collector | NO / NC Switchable | Pre-wired model | - | 2 | Vinyl-insulated (PVC) Round Cord φ4, 3-core | Caution Label, Mounting Fittings, Instruction Manual | E2C-X5AH | 5 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy