(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vacuum Tweezers, Conductive Tweezers Stand, Wall-Mounted Type

Vacuum Tweezers, Conductive Tweezers Stand, Wall-Mounted Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,564₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

All parts are conductive. Can be fixed with dual-sided tape (conductive) and M4 screws.

Part Number
677
679
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCorresponding Main Body Code

₹ 4,613.98

1 Piece(s) 5 Day(s) or more 10001, 003

₹ 4,564.42

1 Piece(s) 9 Day(s) or more 10002
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSCorresponding Main Body Code

Loading...

  1. 1

Basic Information

Type Pedestal and Holder Application Related equipment, part Body Material Conductive Nylon
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language