(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Vacuum Tweezers, Conductive C Series Conductive Spiral Tube

Vacuum Tweezers, Conductive C Series Conductive Spiral Tube
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,806₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

---The connection tube for vacuum release tweezers

[Features]
• Nylon resin containing carbon fiber (TORAYCA) for its superior physical properties and conductivity is used for the vacuum tweezer body.
• Moreover, the inner valve is made of fluororesin, and the perimeter is covered with nylon containing carbon fiber utilizing a special forming method with no loss of air-tightness.

Part Number
851-L
851-M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSize D1

₹ 5,855.60

1 Piece(s) 6 Day(s) or more 106

₹ 5,806.04

1 Piece(s) 9 Day(s) or more 105
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSSize D1

Loading...

  1. 1

Basic Information

Type Vacuum Tweezers Application Wafer Transport Part Structure Other component parts
Features Electrical Conductivity Other Component Parts Details Conductive Spiral Tube
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language