(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Nylon resin containing carbon fiber (TORAYCA) which is excellent in conductivity is used for the vacuum pin set main body.
*To use tweezers, one of the vacuum pumps "FV-10," "FV-30," "FV-60" and "FV-XP" (sold separately) is required.
Part Number |
---|
C003-D-Y-161-91 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Part Structure | Features | Adsorption Part Material | Valve Open-Close System | Axis Connection Method | Axis Details | Cap Details | Absorption Part Details | Absorption Chip Size (Inch) | Absorption Chip Size W (mm) | Absorption Chip Size L2 (mm) | Main Body + Component Parts Details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 16,152.85 | 1 Piece(s) | 9 Day(s) or more | 10 | Main Body+Components | Electrical Conductivity / Chemical Resistance / Heat resistant | [PEEK] Conductive PEEK | Normally Open (With Suction Block Button) | Fixed Type | No | Conductive Y-type Cap | Conductive Y-Type Chip | 6 | 26 | 89 | Vacuum Pump Sold Separately |
Loading...
Type | Vacuum Tweezers | Application | Wafer Transport | Body Material | Conductive Nylon |
---|
Please check the type/dimensions/specifications of the part C003-D-Y-161-91 in the Vacuum Tweezers, Conductivity, C Series series.
Part Number |
---|
C001-D-X-100-97 |
C001-D-X-106 |
C001-D-X-106-95 |
C003-D-Y-161-92 |
C003-D-Y-161-98 |
C003-D-Y-161-99 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Part Structure | Features | Adsorption Part Material | Valve Open-Close System | Axis Connection Method | Axis Details | Cap Details | Absorption Part Details | Absorption Chip Size (Inch) | Absorption Chip Size W (mm) | Absorption Chip Size L2 (mm) | Main Body + Component Parts Details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 18,360.18 | 1 Piece(s) | 9 Day(s) or more | 10 | Main Body+Components | Heat resistant / Chemical Resistance / Electrical Conductivity | [PEEK] Conductive PEEK | Normally Close | Freely Type | Screw-In X-Axis | Conductive X-type Cap | Conductive X-Type Chip | 8 | 31 | 43 | Vacuum Pump Sold Separately | ||
₹ 11,600.25 | 1 Piece(s) | 9 Day(s) or more | 10 | Main Body+Components | Electrical Conductivity | - | Normally Close | Freely Type | Conductive Insertion X Axis | Conductive X-type Cap | No | - | - | - | - | ||
₹ 16,152.85 | 1 Piece(s) | 9 Day(s) or more | 10 | Main Body+Components | Heat resistant / Chemical Resistance / Electrical Conductivity | [PEEK] Conductive PEEK | Normally Close | Freely Type | Conductive Insertion X Axis | Conductive X-type Cap | Conductive X-Type Chip | 5 | 15 | 37 | Vacuum Pump Sold Separately | ||
₹ 17,256.51 | 1 Piece(s) | 9 Day(s) or more | 10 | Main Body+Components | Heat resistant / Chemical Resistance / Electrical Conductivity | [PEEK] Conductive PEEK | Normally Open (With Suction Block Button) | Fixed Type | No | Conductive Y-type Cap | Conductive Y-Type Chip | 8 | 32 | 95 | Vacuum Pump Sold Separately | ||
₹ 19,049.96 | 1 Piece(s) | 9 Day(s) or more | 10 | Main Body+Components | Heat resistant / Chemical Resistance / Electrical Conductivity | [PEEK] Conductive PEEK | Normally Open (With Suction Block Button) | Fixed Type | No | Conductive Y-type Cap | Conductive Y-Type Chip | 8 | 31 | 129 | Vacuum Pump Sold Separately | ||
₹ 25,258.05 | 1 Piece(s) | 9 Day(s) or more | 10 | Main Body+Components | Heat resistant / Chemical Resistance / Electrical Conductivity | [PEEK] PEEK | Normally Open (With Suction Block Button) | Fixed Type | No | Conductive Y-type Cap | Conductive Y-Type Chip | 12 | 48 | 151 | Vacuum Pump Sold Separately |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy