(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Vacuum Tweezers, Conductivity, C Series (Part Number)

Vacuum Tweezers, Conductivity, C Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      8,289₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Nylon resin containing carbon fiber (TORAYCA) which is excellent in conductivity is used for the vacuum pin set main body.
*To use tweezers, one of the vacuum pumps "FV-10," "FV-30," "FV-60" and "FV-XP" (sold separately) is required.

Part Number
C002-D-Y-161-66
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSPart Structure Features Adsorption Part Material Valve Open-Close System Axis Connection Method Axis Details Cap Details Absorption Part Details Absorption Chip Size
(Inch)
Absorption Chip Size W
(mm)
Absorption Chip Size L2
(mm)
Main Body + Component Parts Details

₹ 43,882.33

1 Piece(s) 9 Day(s) or more 10Main Body+ComponentsElectrical Conductivity / Chemical Resistance / Heat resistant[PEEK] PEEKNormally OpenFixed TypeNoConductive Y-type CapConductive Porous Chip8~1248151Vacuum Pump Sold Separately

Loading...

  1. 1

Basic Information

Type Vacuum Tweezers Application Wafer Transport Body Material Conductive Nylon

Please check the type/dimensions/specifications of the part C002-D-Y-161-66 in the Vacuum Tweezers, Conductivity, C Series series.

Product variants

Part Number
C001-D-X-100-97
C001-D-X-106
C001-D-X-106-95
C002-D-Y-161-67
C002-D-Y-161-90
C002-D-Y-161-91
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSPart Structure Features Adsorption Part Material Valve Open-Close System Axis Connection Method Axis Details Cap Details Absorption Part Details Absorption Chip Size
(Inch)
Absorption Chip Size W
(mm)
Absorption Chip Size L2
(mm)
Main Body + Component Parts Details

₹ 18,360.18

1 Piece(s) 9 Day(s) or more 10Main Body+ComponentsHeat resistant / Chemical Resistance / Electrical Conductivity[PEEK] Conductive PEEKNormally CloseFreely TypeScrew-In X-AxisConductive X-type CapConductive X-Type Chip83143Vacuum Pump Sold Separately

₹ 11,600.25

1 Piece(s) 9 Day(s) or more 10Main Body+ComponentsElectrical Conductivity-Normally CloseFreely TypeConductive Insertion X AxisConductive X-type CapNo----

₹ 16,152.85

1 Piece(s) 9 Day(s) or more 10Main Body+ComponentsHeat resistant / Chemical Resistance / Electrical Conductivity[PEEK] Conductive PEEKNormally CloseFreely TypeConductive Insertion X AxisConductive X-type CapConductive X-Type Chip51537Vacuum Pump Sold Separately

₹ 25,258.05

1 Piece(s) 9 Day(s) or more 10Main Body+ComponentsHeat resistant / Chemical Resistance / Electrical Conductivity[PEEK] PEEKNormally OpenFixed TypeNoConductive Y-type CapConductive Porous Chip6~831129Vacuum Pump Sold Separately

₹ 13,945.53

1 Piece(s) 9 Day(s) or more 10Main Body+ComponentsHeat resistant / Chemical Resistance / Electrical Conductivity[PEEK] Conductive PEEKNormally OpenFixed TypeNoConductive Y-type CapConductive Y-Type Chip51682Vacuum Pump Sold Separately

₹ 15,049.20

1 Piece(s) 9 Day(s) or more 10Main Body+ComponentsHeat resistant / Chemical Resistance / Electrical Conductivity[PEEK] Conductive PEEKNormally OpenFixed TypeNoConductive Y-type CapConductive Y-Type Chip62689Vacuum Pump Sold Separately