(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Unlike metal tweezers, there is no risk that these tweezers will damage the wafer.
[Features]
· The wafer surface portion only comes into contact at two points, minimizing contamination of the wafer.
· Unlike conventional metal tweezers, there is no risk that the tweezers will damage the wafer.
· The use of a unique wafer stopper prevents extra contact with the wafer.
· Because there are no adhesives or metals, etc. on the main body, it will naturally stay clean.
· Materials can be selected to fit different applications.
Part Number |
---|
E100-100 |
E100-125 |
E100-150 |
E100-200 |
M100-100 |
M100-125 |
M100-150 |
M100-200 |
M110-100 |
M110-125 |
M110-150 |
M110-200 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Features | Material | Adaptive Wafer Size (Inch) |
---|---|---|---|---|---|---|---|---|
₹ 8,703.15 | 1 Piece(s) | 9 Day(s) or more | 10 | Electrical Conductivity / Chemical Resistance / Heat resistant / For Minute Object | PEEK with CNT | 4 | ||
₹ 9,254.98 | 1 Piece(s) | 9 Day(s) or more | 10 | Electrical Conductivity / Chemical Resistance / Heat resistant / For Minute Object | PEEK with CNT | 5 | ||
₹ 9,806.80 | 1 Piece(s) | 9 Day(s) or more | 10 | Electrical Conductivity / Chemical Resistance / Heat resistant / For Minute Object | PEEK with CNT | 6 | ||
₹ 10,358.64 | 1 Piece(s) | 5 Day(s) or more | 10 | Electrical Conductivity / Chemical Resistance / Heat resistant / For Minute Object | PEEK with CNT | 8 | ||
₹ 7,461.53 | 1 Piece(s) | 9 Day(s) or more | 10 | Chemical Resistance / Heat resistant / For Minute Object | PEEK | 4 | ||
₹ 8,013.36 | 1 Piece(s) | 9 Day(s) or more | 10 | Chemical Resistance / Heat resistant / For Minute Object | PEEK | 5 | ||
₹ 8,752.71 | 1 Piece(s) | 6 Day(s) or more | 10 | Chemical Resistance / Heat resistant / For Minute Object | PEEK | 6 | ||
₹ 9,304.53 | 1 Piece(s) | 5 Day(s) or more | 10 | Chemical Resistance / Heat resistant / For Minute Object | PEEK | 8 | ||
₹ 6,357.87 | 1 Piece(s) | 9 Day(s) or more | 10 | Chemical Resistance / Heat resistant / For Minute Object | PPS | 4 | ||
₹ 6,909.69 | 1 Piece(s) | 9 Day(s) or more | 10 | Chemical Resistance / Heat resistant / For Minute Object | PPS | 5 | ||
₹ 7,461.53 | 1 Piece(s) | 9 Day(s) or more | 10 | Chemical Resistance / Heat resistant / For Minute Object | PPS | 6 | ||
₹ 8,013.36 | 1 Piece(s) | 9 Day(s) or more | 10 | Chemical Resistance / Heat resistant / For Minute Object | PPS | 8 |
Part Number |
---|
Loading...
Type | Manual Tweezers | Application | Wafer Transport |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy