(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 21/4/2024 to 3:30 (IST) 22/4/2024. We apologize for the inconvenience.
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Mini Ball Valve 600 Lb Two-Step Reduced Bore with Thread

Mini Ball Valve 600 Lb Two-Step Reduced Bore with Thread
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,158₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Mini Ball Valve 600 lb Threaded Type Two-Step Reduced Bore from Hitachi Valve, a company highly respected for its JIS standard valves and flanges.
• Material: SCS14A
• Shape: straight
• Applicable fluids: water, oil, gas, steam, chemicals.

 
Part Number
UB2N-1
UB2N-1/2
UB2N-1/4
UB2N-2
UB2N-3/4
UB2N-3/8
UB2N-11/2
UB2N-11/4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

₹ 4,021.22

1 Piece(s) 7 Day(s) or more 1B(25A)1B(25A)

₹ 2,792.98

1 Piece(s) 7 Day(s) or more 1/2B(15A)1/2B(15A)

₹ 2,158.11

1 Piece(s) 7 Day(s) or more 1/4B(8A)1/4B(8A)

₹ 12,091.05

1 Piece(s) 7 Day(s) or more 2B(50A)2B(50A)

₹ 3,206.85

1 Piece(s) 7 Day(s) or more 3/4B(20A)3/4B(20A)

₹ 2,178.20

1 Piece(s) 5 Day(s) or more 3/8B(10A)3/8B(10A)

₹ 8,725.16

1 Piece(s) 7 Day(s) or more 1 1/2B(40A)1 1/2B(40A)

₹ 6,738.84

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SCS14A Applicable Fluid Water / Air / Oil / Gas / Chemical
Nominal Pressure 600lb Ball Valve Type Two Stage Reduced Bore Supply Side, Connection Type Rc (Screwed Type)
Control Side, Connection Type Rc (Screwed Type) Handle Shape Lever Handle Type Body Lining No
Operation Method Manual Max. Operating Pressure(MPa) 4.12