(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Knob Bolt R Type Number 2 Black【60-100 Pieces Per Package】

Knob Bolt R Type Number 2 Black
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,665₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


CAD Data unavailable
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Thermo-formability, it is a knob screw that can be injected with ABS resin or a seal, etc. can be attached to the head.

Part Number
KR-B2-6X10
KR-B2-6X20
KR-B2-6X25
KR-B2-6X30
KR-B2-8X20
KR-B2-8X45
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)

₹ 3,402.44

1 Pack(s)

100 Pieces Per Package

6 Day(s) or more 10M610

₹ 2,921.60

1 Pack(s)

80 Pieces Per Package

6 Day(s) or more 10M620

₹ 2,989.60

1 Pack(s)

80 Pieces Per Package

6 Day(s) or more 10M625

₹ 2,664.98

1 Pack(s)

70 Pieces Per Package

6 Day(s) or more 10M630

₹ 3,355.31

1 Pack(s)

80 Pieces Per Package

6 Day(s) or more 10M820

₹ 2,852.80

1 Pack(s)

60 Pieces Per Package

6 Day(s) or more 10M845
Part Number
Part NumberPriceMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipRoHSMounting Section Dia. d (mm) or Nominal Dia. Mounting Section, Length L
(mm)

Loading...

  1. 1

Basic Information

Mounting Section Type Male thread (stepped) Main Body, Type Round shape Main Body Material Iron
Round Shape, Type Cylindrical Shape Mounting Section, Material Iron Threaded End Machining No
Set Screw Flat Machining No Side Machined No Additional Function No
Main Body, Surface Treatment No Main Body, Outer Dia. D(Ø) 38 Main Body, Height t(mm) 15
Sales Unit Box/package
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list