(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Malleable Valve, 20K Type, Angle Valve, Screw-In

Malleable Valve, 20K Type, Angle Valve, Screw-In
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      15,665₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

13Cr stainless steel used for main parts, allowing use with high temperature fluids up to 350°C. Special liquids can be handled by changing the packing, gasket or main part.

Part Number
M20KSA-3/4
M20KSA-11/4
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

₹ 15,664.56

1 Piece(s) 7 Day(s) or more 3/4B(20A)3/4B(20A)

₹ 28,536.15

1 Piece(s) 7 Day(s) or more 1 1/4B(32A)1 1/4B(32A)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal

Loading...

  1. 1

Basic Information

Main Body Shape Angle Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 20K Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Handle Shape Round-shaped handle Body Lining No Max. Operating Pressure(MPa) 2.75
X
whatsapp-qr whatsapp-icon
Close

Comparison list