(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Malleable Valve, 10K Type, Globe Valve, Flanged, External Thread, B・B Type

Malleable Valve, 10K Type, Globe Valve, Flanged, External Thread, B・B Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      34,526₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Special liquids can be handled by replacing the packing, gasket or main part. 13Cr stainless steel used for main parts, allowing use with high temperature fluids up to 300°C.

Part Number
M10KFGO-50
M10KFGO-65
M10KFGO-80
M10KFGO-100
M10KFGO-125
M10KFGO-150
M10KFGO-200
M10KFGO-250
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

₹ 34,526.33

1 Piece(s) 7 Day(s) or more 50A(2B)50A(2B)

₹ 41,655.91

1 Piece(s) 6 Day(s) or more 65A(2 1/2B)65A(2 1/2B)

₹ 49,348.05

1 Piece(s) 7 Day(s) or more 80A(3B)80A(3B)

₹ 66,702.58

1 Piece(s) 9 Day(s) or more 100A(4B)100A(4B)

₹ 114,078.29

1 Piece(s) 7 Day(s) or more 125A(5B)125A(5B)

₹ 120,175.20

1 Piece(s) 7 Day(s) or more 150A(6B)150A(6B)

₹ 204,605.24

1 Piece(s) 7 Day(s) or more 200A(8B)200A(8B)

₹ 351,328.75

1 Piece(s) 7 Day(s) or more 250A(10B)250A(10B)
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 10K Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Handle Shape Round-shaped handle Body Lining No Max. Operating Pressure(MPa) 1.4
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list