Ti Ecolight WS

Ti Ecolight WS

Environmentally friendly hose. Excellent wear resistance (approximately 5 times that of our PVC product) as well as pressure resistance (0.5 MPa). Complies with the Japan Food Sanitation Law. Allows for incineration processing.

[Features]
· Special elastomer material is used on the soft parts, so wear resistance is excellent. (compared to our PVC product, the Ti Power WS.
According to our test results at ambient temperature).
· Environmentally friendly hose that does not contain chlorine or plasticizers (disposable by combustion).
· Flexible and lightweight while offering superior handling.
· Contains reinforcing fiber, so pressure resistance is also excellent.
· Compliant with standards for equipment and container packaging based on Food Sanitation Law Health, Labor and Welfare Ministry Notification No. 201 (excluding oils).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
ELWS-25-20
ELWS-38-20
ELWS-50-20
ELWS-75-20
ELWS-100-20
Part NumberVolume DiscountDays to ShipNominal diameter O.D.
(Ø)
Allowable Bending Radius
(mm)
Operating Temperature Range
(°C)
I.D.
(φ)
Length
(m)
Allowable Pressure(20℃)
(Mpa)
36 Day(s) or more 2536.8100-10~5025200.5
36 Day(s) or more 3851.1150-10~5038.1200.5
36 Day(s) or more 5068.2200-10~5050.8200.5
36 Day(s) or more 7591.4350-10~5076.2200.5
36 Day(s) or more 100120.2500-10~50101.6200.5

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Water / Foods Cutting Service Usage Presence Features Abrasion Resistance / Pressure Resistance / Flexibility / Suction
Hose Material Special Elastomer + Olefinic Resin Mounting Metal Fittings No Color Orange

Additional Products in this Category

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)