Industrial Cleaner Hose

Industrial Cleaner Hose

Supple and easy to use. Features superior durability and weather resistance as well as anti-static properties.

[Features]
· Bends easily and is supple.
· Features superior durability compared with rubber hoses.
· Product features superior weather resistance properties.
· Anti-static properties maintained via use of a ground wire.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KCH-38-5

Part Number
KCH-38-5
Part NumberVolume DiscountDays to Ship
35 Day(s) or more

Loading...

  1. 1

Basic Information

Hose material Flexible PVC Cutting Service Usage No Features Antistatic Performance / Bending
I.D.(Ø) 37.8 O.D.(Ø) 46 Color Black
Applicable Fluid Air Nominal diameter(φ) 5 Length(m) 5

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)