(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High-quality, fast delivery, and low-cost.
Part Number |
---|
NW10/16-OZ-SBS |
NW10/16-OZ-SVS |
NW25-OZ-SKS |
NW25-OZ-SVS |
NW40-OZ-SKS |
NW40-OZ-SVS |
NW50-OZ-SKS |
NW50-OZ-SVS |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Applicable Flange Size (Nominal) | Material of O-Ring |
---|---|---|---|---|---|---|---|
₹ 1,484.00 | 1 Piece(s) | 5 Day(s) or more | 10 | NW10/16 | B: Nitrile | ||
₹ 1,423.20 | 1 Piece(s) | 5 Day(s) or more | 10 | NW10/16 | V: Viton | ||
₹ 13,877.58 | 1 Piece(s) | 9 Day(s) or more | 10 | NW25 | K: Kalrez | ||
₹ 1,720.00 | 1 Piece(s) | 5 Day(s) or more | 10 | NW25 | V: Viton | ||
₹ 16,640.71 | 1 Piece(s) | 10 Day(s) or more | 10 | NW40 | K: Kalrez | ||
₹ 1,959.20 | 1 Piece(s) | 5 Day(s) or more | 10 | NW40 | V: Viton | ||
₹ 20,796.51 | 1 Piece(s) | 10 Day(s) or more | 10 | NW50 | K: Kalrez | ||
₹ 2,135.20 | 1 Piece(s) | 5 Day(s) or more | 10 | NW50 | V: Viton |
Loading...
Type | Center Rings | Center Ring Type | Center Ring with Outer Ring | Center Ring (or Inner Ring) Material | SUS304 |
---|---|---|---|---|---|
Outer Ring Material | SUS304 |