(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Ideal door wheel for angles and flat bars.
[Features]
・ Sealed dust-proof type, with double bearing included (75 mm or more)
・ t is possible to open and close smoothly even if there is some distortion or deviation in the rail
[Applications]
・ Ideal for opening and closing gates and heavy doors
Part Number |
---|
C-1000100 |
C-1000500 |
C-1000600 |
C-1000750 |
C-1000900 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Wheel Diameter (φ) | Overall Length (mm) | Wheel Diameter A (mm) | Wheel Width B (mm) | Bearing | Load Capacity, 2 Pieces (kg) | Mounting Height G (mm) | Mounting Hole Pitch P (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,701.89 | 1 Piece(s) | 19 Day(s) or more | 105 | 145 | 105 | 28 | Double | 800 | 118 | 115 | ||
₹ 2,902.87 | 1 Piece(s) | 5 Day(s) or more | 50 | 100 | 50 | 20 | Single | 350 | 64 | 70 | ||
₹ 3,361.47 | 1 Piece(s) | 19 Day(s) or more | 60 | 100 | 60 | 26 | Single | 450 | 67 | 70 | ||
₹ 4,156.31 | 1 Piece(s) | 5 Day(s) or more | 75 | 120 | 75 | 26 | Double | 600 | 88 | 94 | ||
₹ 5,894.78 | 1 Piece(s) | 5 Day(s) or more | 90 | 120 | 90 | 26 | Double | 700 | 95.5 | 94 |
Loading...
Car Material | Ductile cast iron | The material of frames | Steel | Type | Heavy-Duty Door Roller |
---|---|---|---|---|---|
Wheel Shape | V Type | Wheel Material | Metal | Mounting Hole Type | Long Hole |
With or without frames | With frames |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy