(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Possible to detect just by touching slightly. ø18 slim type.
[Features]
· Micro displacement, thin wire, dielectric of thin plate (stainless steel) can be detected with no necessity of operating power.
· Non-conductors can be used by connecting to the joint earth.
· High accuracy position detection with very less hysteresis movement is possible in order to operate at the moment of contact.
· ø18 slim in-built amplifier, operation display, sensitivity adjustment function are equipped as a standard.
· Antenna is screw-in type and can be replaced freely.
· The free attachment type can be fitted by using an antenna with a shape suitable for the application
Detector Shape | Coil Spring |
---|
Please check the type/dimensions/specifications of the part D5C-00S0 in the Circular type touch switch use antenna part D5C series.
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy