(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Option for Compact Heavy Equipment Limit Switch [D4A-N]

Option for Compact Heavy Equipment Limit Switch [D4A-N]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      548₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

[Features]·Single part for compact heavy equipment limit switch.

Part Number
D4A-0001N
D4A-0002N
D4A-0003N
D4A-0009N
D4A-0010N
D4A-0012N
D4A-0014N
D4A-0015N
D4A-0016N
D4A-0018N
D4A-0100N
D4A-0300N
D4A-0500N
D4A-0900N
D4A-1000N
D4A-3000N
D4A-4000N
D4A-5101N
D4A-A00
D4A-A10
D4A-A20
D4A-A30
D4A-B06
D4A-C00
D4A-D00
D4A-E20
D4A-F00
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Detector Material Full Length
(mm)
O.D.
(φ)
Indicator Light Contact type Conduit opening Switch box operation processing Offset Width
(mm)

₹ 1,838.01

1 Piece(s) 5 Day(s) Rotating lever---------

₹ 2,291.99

1 Piece(s) 36 Day(s) High sensitivity type---------

₹ 1,808.83

1 Piece(s) 7 Day(s) Light operation type---------

₹ 2,159.20

1 Piece(s) 9 Day(s) Standard type---------

₹ 2,851.19

1 Piece(s) 5 Day(s) Top Plunger---------

₹ 2,188.38

1 Piece(s) 5 Day(s) Spring wire---------

₹ 2,188.38

1 Piece(s) 8 Day(s) Plastic Rod---------

₹ 2,159.20

1 Piece(s) 35 Day(s) Cat whisker type---------

₹ 2,188.38

1 Piece(s) 5 Day(s) Coil Spring---------

₹ 2,043.33

1 Piece(s) 5 Day(s) Rotating lever (center-neutral operation type)---------

₹ 1,391.68

1 Piece(s) 25 Day(s) ----NoDouble Break Switch in the 2 Circuits----

₹ 2,018.78

1 Piece(s) 5 Day(s) ----Neon LampDouble Break Switch in the 2 Circuits----

₹ 2,079.03

1 Piece(s) 35 Day(s) ----NoDouble Break Switch in the 4 Circuits-Simultaneous operation--

₹ 2,332.33

1 Piece(s) 5 Day(s) ----NoDouble Break Switch in the 4 Circuits-Center-neutral operation--

₹ 1,103.00

1 Piece(s) 8 Day(s) -----Double Break Switch in the 2 Circuits1/2-14NPT---

₹ 1,055.00

1 Piece(s) 5 Day(s) -----Double Break Switch in the 2 CircuitsG1/2---

₹ 1,367.13

1 Piece(s) 5 Day(s) -----Double Break Switch in the 4 CircuitsG1/2---

₹ 3,053.95

1 Piece(s) 5 Day(s) ----------

₹ 548.00

1 Piece(s) Same day Roller LeverStainless steel-based sintered alloy-19----11.5-

₹ 697.63

1 Piece(s) 5 Day(s) Roller LeverStainless steel-based sintered alloy-19----19.5-

₹ 963.29

1 Piece(s) 5 Day(s) Roller LeverStainless steel-based sintered alloy-------25.5

₹ 981.05

1 Piece(s) 5 Day(s) Roller LeverStainless steel-based sintered alloy-19----39.4-

₹ 697.63

1 Piece(s) 5 Day(s) Roller LeverStainless steel-based sintered alloy-17.5------

₹ 785.00

1 Piece(s) Same day Variable Roller LeversStainless steel-based sintered alloy11319------

₹ 848.27

1 Piece(s) 13 Day(s) Variable Rod LeversStainless Steel160-------

₹ 842.53

1 Piece(s) 36 Day(s) Fork Lever LockStainless steel-based sintered alloy-------17

₹ 848.27

1 Piece(s) 5 Day(s) Loop leverNylon--------
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Detector Material Full Length
(mm)
O.D.
(φ)
Indicator Light Contact type Conduit opening Switch box operation processing Offset Width
(mm)

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon
Close

Comparison list