(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Terminal Protection Cover AP

Terminal Protection Cover AP
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      132₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • The minimum order quantity varies depending on the selected model. Please check the quotation / order screen for details.

Product Description

A case of basic switch and a cover to protect the terminal connection wire. Use to prevent short-circuit between terminals due to accumulation of dust, disconnection due to vibration of ground or connection wire, failure in contact and electric shock accidents.

 
Part Number
AP1-A
AP1-B
AP-A
AP-B
AP-DV
AP-Z
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Material Main Body External Shape Width W
(mm)
Main Body External Shape Height H
(mm)
Main Body External Shape Length H
(mm)
Specification of Terminal

₹ 237.00

1 Piece(s) 5 Day(s) Metal plate press molding22.617.154.4For solder terminals, side mounted

₹ 324.00

20 Piece(s) 8 Day(s) Metal plate press molding22.621.055.4For screw clamp terminal

₹ 199.00

1 Piece(s) 5 Day(s) Phenol Resin21.016.352.8For soldier terminals

₹ 134.12

1 Piece(s) Same day -----

₹ 371.00

1 Piece(s) Same day -17.417.481.7For drip-proof terminal, protective cover

₹ 132.00

1 Piece(s) Same day Vinyl Chloride21.028.053.0For both solder terminals and screw clamping terminals

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon