(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 26/5/2024 to 4:30 (IST) 27/5/2024. We apologize for the inconvenience.
  • Due to the state election, our head office and warehouse in Gurgaon will be closed on Saturday, May 25th.

Compact Sealed Switch [ZC-□55] (Part Number)

Compact Sealed Switch [ZC-□55]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,135₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Compact seal switch with high durability (10 million times), and high accuracy

[Features]
· Compact and high accuracy seal switch: Compact and high accuracy seal switch with high durability of 10 million times or more, and high repeatability due to built-in micro switch.
· Fitting pitch same as Z type.
· Power required for operation (OF) is less as compared to the general limit switch.
· Operation display convenient for maintenance and inspection is also available.
· Approved by EN(TüV), UL, CCC.

 
Part Number
ZC-Q2255-MR VCT 5M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Plunger Shape Type Boot Seal Lever Shape Type Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Detector element details Indicator Light Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type Mounting system Type of Lead Wire Wiring Specifications AC Rated Voltage DC Rated Voltage Note

₹ 3,667.81

1 Piece(s) 5 Day(s) Plunger Type[Roller Plungers] Roller Plunger--GB(CCC)IP67----1000-----Panel mount roller plunger typeNo5-General load type (mold terminal type)--VCT (rightward direction)125 / 2508 / 14 / 30 / 125 / 250-

Loading...

  1. 1

Basic Information

Main Body Size Small Environment Standard Operating Temperature Range(°C) -10::80
Mechanical Operation Frequency(times/min or Less) 120

Please check the type/dimensions/specifications of the part ZC-Q2255-MR VCT 5M in the Compact Sealed Switch [ZC-□55] series.

Product variants

Part Number
ZC-N2155-L4
ZC-N2155-MD VCT 0.75SQ 3M
ZC-N2255
ZC-Q55-L
ZC-Q55-L3
ZC-Q55-MR VCT 3M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Plunger Shape Type Boot Seal Lever Shape Type Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Detector element details Indicator Light Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type Mounting system Type of Lead Wire Wiring Specifications AC Rated Voltage DC Rated Voltage Note

₹ 3,027.80

1 Piece(s) 5 Day(s) or more Plunger Type[Roller Plungers] Roller Plunger--GB(CCC)IP67----1000-----Sealed cross roller plunger typePresence (for 24 V DC)--General load type---125 / 2508 / 14 / 30 / 125 / 250-

₹ 4,699.36

1 Piece(s) 35 Day(s) or more Plunger Type[Roller Plungers] Roller Plunger--GB(CCC)IP67----1000-----Sealed cross roller plunger typeNo3-General load type (mold terminal type)--VCT (down direction)125 / 2508 / 14 / 30 / 125 / 2500.75SQ

₹ 1,616.00

1 Piece(s) Same day

Stock

Plunger Type[Roller Plungers] Seal, Roller PlungersPresence-CSA / EN / UL / GB(CCC) / TUVIP676.861.5--1000AC240/250V1021.75537.3-----------

₹ 1,620.42

1 Piece(s) 5 Day(s) Plunger Type[Top Plunger] Panel Mounted Plunger----11.8-Single Pole Double Throw--DC250V / DC125V / AC100/125V / DC30V or Less / AC240/250V-----Neon Lamp--CasterPanel-mounted / side-mounted-----

₹ 2,118.35

1 Piece(s) 92 Day(s) or more Plunger Type[Top Plunger] Top, Plunger--GB(CCC)IP67----1000-----Panel mount plunger typePresence (for 90 to 250 V AC)--General load type---125 / 2508 / 14 / 30 / 125 / 250L3

₹ 3,828.75

1 Piece(s) 5 Day(s) or more Plunger Type[Top Plunger] Top, Plunger--GB(CCC)IP67----1000-----Panel mount plunger typeNo3-General load type (mold terminal type)--VCT (rightward direction)125 / 2508 / 14 / 30 / 125 / 250-