(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Compact seal switch with high durability (10 million times), and high accuracy
[Features]
· Compact and high accuracy seal switch: Compact and high accuracy seal switch with high durability of 10 million times or more, and high repeatability due to built-in micro switch.
· Fitting pitch same as Z type.
· Power required for operation (OF) is less as compared to the general limit switch.
· Operation display convenient for maintenance and inspection is also available.
· Approved by EN(TüV), UL, CCC.
Part Number |
---|
ZC-N2155-L4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Plunger Shape Type | Boot Seal | Lever Shape Type | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Mechanical Life (10,000 times) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Detector element details | Indicator Light | Cord / cable length (m) | Cord / cable pull-out direction (method) | Details Type | Mounting system | Type of Lead Wire | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,027.80 | 1 Piece(s) | 5 Day(s) or more | Plunger Type | [Roller Plungers] Roller Plunger | - | - | GB(CCC) | IP67 | - | - | - | - | 1000 | - | - | - | - | - | Sealed cross roller plunger type | Presence (for 24 V DC) | - | - | General load type | - | - | - | 125 / 250 | 8 / 14 / 30 / 125 / 250 | - |
Loading...
Main Body Size | Small | Environment | Standard | Operating Temperature Range(°C) | -10::80 |
---|---|---|---|---|---|
Mechanical Operation Frequency(times/min or Less) | 120 |
Please check the type/dimensions/specifications of the part ZC-N2155-L4 in the Compact Sealed Switch [ZC-□55] series.
Part Number |
---|
ZC-D55 |
ZC-D55-L4 |
ZC-N2155 |
ZC-N2155-MD VCT 0.75SQ 3M |
ZC-N2255 |
ZC-N2255-01 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Plunger Shape Type | Boot Seal | Lever Shape Type | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Mechanical Life (10,000 times) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Detector element details | Indicator Light | Cord / cable length (m) | Cord / cable pull-out direction (method) | Details Type | Mounting system | Type of Lead Wire | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,403.95 | 1 Piece(s) | 15 Day(s) | Plunger Type | [Top Plunger] Top, Plunger | No | - | CSA / EN / UL / GB(CCC) / TUV | IP67 | 11.8 | 1.5 | - | - | 1000 | AC240/250V | 10 | 21.7 | 55 | 37.3 | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 2,308.00 | 1 Piece(s) | 6 Day(s) | Plunger Type | [Top Plunger] Top, Plunger | No | - | CSA / EN / UL / GB(CCC) / TUV | IP67 | 11.8 | 1.5 | Single Pole Double Throw | - | 1000 | AC240/250V | 10 | 21.7 | 55 | 37.3 | - | LED | - | - | - | - | - | - | - | - | - | ||
₹ 1,657.00 | 1 Piece(s) |
Same day
Stock | Plunger Type | [Roller Plungers] Seal, Cross, Roller Plungers | Presence | - | CSA / EN / UL / GB(CCC) / TUV | IP67 | 6.86 | 1.5 | - | - | 1000 | AC240/250V | 10 | 21.7 | 55 | 37.3 | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 4,699.36 | 1 Piece(s) | 35 Day(s) or more | Plunger Type | [Roller Plungers] Roller Plunger | - | - | GB(CCC) | IP67 | - | - | - | - | 1000 | - | - | - | - | - | Sealed cross roller plunger type | No | 3 | - | General load type (mold terminal type) | - | - | VCT (down direction) | 125 / 250 | 8 / 14 / 30 / 125 / 250 | 0.75SQ | ||
₹ 1,616.00 | 1 Piece(s) |
Same day
Stock | Plunger Type | [Roller Plungers] Seal, Roller Plungers | Presence | - | CSA / EN / UL / GB(CCC) / TUV | IP67 | 6.86 | 1.5 | - | - | 1000 | AC240/250V | 10 | 21.7 | 55 | 37.3 | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 2,774.65 | 1 Piece(s) | 35 Day(s) or more | Plunger Type | [Roller Plungers] Roller Plunger | - | - | RU / GB(CCC) | IP67 | - | - | - | - | 1000 | - | - | - | - | - | Sealed roller plunger type | No | - | - | Micro-load type | - | - | - | 125 / 250 | 8 / 14 / 30 / 125 / 250 | - |