(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The 2-circuit limit switch with variety of models that can be selected matching to the usage environment and application.
[Features]
· Circuit will break without fail by using 2-circuit double-break.
· Structure suitable to IP67 due to O ring and/or cover seal.
· Overseas approval corresponding to the machines for export approved by UL, CSA, TUV, EN/IEC, CCC.
· Most suitable to machines for export.
· Optimum high accuracy type in controlling the position is available in all types.
· Movement till operation is less (about 5°) but repeatability is two times of standard type
Part Number |
---|
WLCA2-2RP60-N 5M |
WLCA2-RP60-N 5M |
WLCA2-RP-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Function | Mounting system | Direction of Operation | Roller position | Roller Type | Contact format | Built-in Switch Specification | High Sealing Specification | Connector Type | Wiring Specifications | Lever Tightening Specification | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Head Material | Specifications | Application | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,859.71 | 1 Piece(s) | 5 Day(s) or more | Roller Lever Type (rotation) | Standard / Outdoor Corrosion Resistance / Hydrogen Gas / Oil Resistant / Water Resistance | - | Presence | Standard | - | -10~80 | UL / GB(CCC) / CQC / CSA | IP67 | 13.34 | - | 25±5 | - | 2-circuit Double-break | 1500 | 120 | AC100/125V / AC240/250V / More than AC300V | 10 | 40±0.7 | 60 | 94.1 | 38 | - | Stainless Steel Type Sintering Roller φ17.5×7 | No | - | - | G1/2 | Ground terminal not included | - | Environmentally tolerant type, corrosion-resistant type | φ17.5×7 | - | 4-direction (front / rear / side) mounting | Snap action, single sided operation supported | - | - | 1a1b | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 11,859.71 | 1 Piece(s) | 70 Day(s) or more | Roller Lever Type (rotation) | Standard / Outdoor Corrosion Resistance / Hydrogen Gas / Oil Resistant / Water Resistance | - | Presence | Standard | - | -10~80 | UL / GB(CCC) / CQC / CSA | IP67 | 13.34 | - | 15±5 | - | 2-circuit Double-break | 1500 | 120 | AC100/125V / AC240/250V / More than AC300V | 10 | 40±0.7 | 60 | 94.1 | 38 | - | Stainless Steel Type Sintering Roller φ17.5×7 | No | - | - | G1/2 | Ground terminal not included | - | Environmentally tolerant type, corrosion-resistant type | φ17.5×7 | - | 4-direction (front / rear / side) mounting | Snap action, single sided operation supported | - | - | 1a1b | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 6,784.11 | 1 Piece(s) | 5 Day(s) or more | Roller Lever Type (rotation) | Standard / Outdoor Corrosion Resistance / Hydrogen Gas | - | Presence | Standard | - | -10~80 | - | IP67 | 13.34 | - | 15±5 | - | 2-circuit Double-break | 1500 | 120 | AC100/125V / AC240/250V / More than AC300V | 10 | 40±0.7 | 60 | 94.1 | 38 | - | Stainless Steel Type Sintering Roller φ17.5×7 | No | - | - | G1/2 | Ground terminal not included | - | Environmentally tolerant type, corrosion-resistant type | φ17.5×7 | - | 4-direction (front / rear / side) mounting | Snap action, single sided operation supported | - | - | 1a1b | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Main Body Size | Standard |