(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The 2-circuit limit switch with variety of models that can be selected matching to the usage environment and application.
[Features]
· Circuit will break without fail by using 2-circuit double-break.
· Structure suitable to IP67 due to O ring and/or cover seal.
· Overseas approval corresponding to the machines for export approved by UL, CSA, TUV, EN/IEC, CCC.
· Most suitable to machines for export.
· Optimum high accuracy type in controlling the position is available in all types.
· Movement till operation is less (about 5°) but repeatability is two times of standard type
Part Number |
---|
WLCA12-2LE-N |
WLCA12-2NLE-N |
WLCA12-LE-N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Function | Mounting system | Direction of Operation | Roller position | Roller Type | Contact format | Built-in Switch Specification | High Sealing Specification | Connector Type | Wiring Specifications | Lever Tightening Specification | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Head Material | Specifications | Application | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,324.00 | 1 Piece(s) | Same day | Roller Lever Type (rotation) | Standard | - | Presence | Variable Roller Levers | - | -10~80 | UL / GB(CCC) / CSA | IP67 | 13.34 | - | 25±5 | - | 2-circuit Double-break | 1500 | 120 | DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V | 10 | 40±0.7 | 65.2±0.8 | 94.1 | 25-89 | - | Stainless steel-based sintered roller φ17.5 × 7 | Neon Lamp | - | - | G1/2 | Ground terminal not included | - | General operating display type, standard type (variable roller / lever) | φ17.5×7 | Gold clad contact mounted cross bar structure | 4-direction (front / rear / side) mounting | Snap Action | - | - | 1a1b | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 3,464.00 | 1 Piece(s) | Same day | Roller Lever Type (rotation) | Standard | - | Presence | Variable Roller Levers | - | -10~80 | - | IP67 | 13.34 | - | 20 | - | 2-circuit Double-break | 1500 | 120 | DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V | 10 | 40±0.7 | 65.2±0.8 | 94.1 | 25-89 | - | Stainless steel-based sintered roller φ17.5 × 7 | Neon Lamp | - | - | G1/2 | Ground terminal not included | - | General operating display type, standard type (variable roller / lever) | φ17.5×7 | Gold clad contact mounted cross bar structure | 4-direction (front / rear / side) mounting | Snap Action | - | - | 1a1b | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 3,282.00 | 1 Piece(s) | Same day | Roller Lever Type (rotation) | Standard | - | Presence | Variable Roller Levers | - | -10~80 | - | IP67 | 13.34 | - | 15±5 | - | 2-circuit Double-break | 1500 | 120 | DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V | 10 | 40±0.7 | 65.2±0.8 | 94.1 | 25-89 | - | Stainless steel-based sintered roller φ17.5 × 7 | Neon Lamp | - | - | G1/2 | Ground terminal not included | - | General operating display type, standard type (variable roller / lever) | φ17.5×7 | Gold clad contact mounted cross bar structure | 4-direction (front / rear / side) mounting | Snap Action | - | - | 1a1b | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Main Body Size | Standard |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy