(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Two-Circuit Limit Switch [WL-N/WL] (Part Number)

Two-Circuit Limit Switch [WL-N/WL]

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Two-Circuit Limit Switch [WL-N/WL]
  • Two-Circuit Limit Switch [WL-N/WL]
  • Two-Circuit Limit Switch [WL-N/WL]
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      122₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The 2-circuit limit switch with variety of models that can be selected matching to the usage environment and application.

[Features]
· Circuit will break without fail by using 2-circuit double-break.
· Structure suitable to IP67 due to O ring and/or cover seal.
· Overseas approval corresponding to the machines for export approved by UL, CSA, TUV, EN/IEC, CCC.
· Most suitable to machines for export.
· Optimum high accuracy type in controlling the position is available in all types.
· Movement till operation is less (about 5°) but repeatability is two times of standard type

 
Part Number
WLCA2-8-N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Conduit size Specification of Terminal Cord / cable length
(m)
Details Type O.D. Function Mounting system Direction of Operation Roller position Roller Type Contact format Built-in Switch Specification High Sealing Specification Connector Type Wiring Specifications Lever Tightening Specification AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Head Material Specifications Application Note

₹ 4,729.00

1 Piece(s) 6 Day(s) or more Roller Lever Type (rotation)Standard-PresenceStandard--10~80-IP678.04-15±5-2-circuit Double-break1500120DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V-40±0.753.2±0.894.163-Stainless Steel Type Sintering Roller φ17.5×7No--G1/2Ground terminal not included-General standard type, standard type (roller / lever)φ17.5×7Gold clad contact mounted cross bar structure4-direction (front / rear / side) mountingSnap Action--1a1b-------------

Loading...

  1. 1

Basic Information

Main Body Size Standard

Please check the type/dimensions/specifications of the part WLCA2-8-N in the Two-Circuit Limit Switch [WL-N/WL] series.

Product variants

Part Number
"""WL-6H1100(WLCA2-2N HEAD,​LEVER)"""
"""WL-9H300(WLNJ-2 HEAD,​LEVER)"""
"""WL-9H400(WLNJ-S2 HEAD,​LEVER)"""
WLCA2-8LD-N
WLCA2-8TH-N
WLCA2-G-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Conduit size Specification of Terminal Cord / cable length
(m)
Details Type O.D. Function Mounting system Direction of Operation Roller position Roller Type Contact format Built-in Switch Specification High Sealing Specification Connector Type Wiring Specifications Lever Tightening Specification AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Head Material Specifications Application Note

₹ 1,821.75

1 Piece(s) 6 Day(s) or more -Standard---------------------Roller lever type------Head only parts set type, for WLCA2-2N------------------For WLCA2-2NStainless sintered roller

₹ 1,328.85

1 Piece(s) 6 Day(s) or more -Standard---------------------Flexible rod type------Head only parts set type, for WLNJ-2------------------For WLNJ-2Resin rod

₹ 1,362.24

1 Piece(s) 6 Day(s) or more -Standard---------------------Flexible rod type------Head only parts set type, for WLNJ-S2------------------For WLNJ-S2Steel wire

₹ 4,995.22

1 Piece(s) 5 Day(s) or more Roller Lever Type (rotation)Standard-PresenceStandard--10~80CQC / CSA / UL / GB(CCC)IP678.04-15±5-2-circuit Double-break1500120AC100/125V / More than AC300V / AC240/250V1040±0.76094.163-Stainless Steel Type Sintering Roller φ17.5×7Light-emitting diode (LED)--G1/2Ground terminal not included-General operating display type, light-emitting diode system (LED)φ17.5×7-4-direction (front / rear / side) mountingSnap action, single sided operation supported--1a1b-------------

₹ 4,896.11

1 Piece(s) 65 Day(s) or more Roller lever typeStandard / Heat Resistant----5~120UL / C-UL / GB(CCC)IP67-15±5°---1500120-------Roller lever typeNo--G1/2Ground terminal not included-Environmentally tolerant type, standard type-------General built-in switchWithout cable mold-Screw terminal typeStandard (hexagon socket head cap screw)125 / 250 / 5008 / 14 / 30 / 125 / 250125 V AC, 250 V, 500 V (10 A)8 V DC, 14 V (10 A) / 30 V (6 A) / 125 V (0.8 A) / 250 V (0.4 A)Stainless sintered rollerGeneral load/micro-load-R63 mm

₹ 2,719.00

1 Piece(s) Same day

Stock

Roller Lever Type (rotation)Standard-PresenceStandard--10~80CQC / CSA / UL / GB(CCC)IP6713.34-15±5-2-circuit Double-break1500120AC100/125V / More than AC300V / AC240/250V1040±0.76094.138-Stainless Steel Type Sintering Roller φ17.5×7No--Pg13.5Ground terminal included-General standard type, reference typeφ17.5×7-4-direction (front / rear / side) mountingSnap action, single sided operation supported--1a1b-------------