(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Two-Circuit Limit Switch [WL-N/WL] (Part Number)

Two-Circuit Limit Switch [WL-N/WL]

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Two-Circuit Limit Switch [WL-N/WL]
  • Two-Circuit Limit Switch [WL-N/WL]
  • Two-Circuit Limit Switch [WL-N/WL]
  • Volume Discount
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      122₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

The 2-circuit limit switch with variety of models that can be selected matching to the usage environment and application.

[Features]
· Circuit will break without fail by using 2-circuit double-break.
· Structure suitable to IP67 due to O ring and/or cover seal.
· Overseas approval corresponding to the machines for export approved by UL, CSA, TUV, EN/IEC, CCC.
· Most suitable to machines for export.
· Optimum high accuracy type in controlling the position is available in all types.
· Movement till operation is less (about 5°) but repeatability is two times of standard type

 
Part Number
WLCL-2NLD
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Conduit size Specification of Terminal Cord / cable length
(m)
Details Type O.D. Function Mounting system Direction of Operation Roller position Roller Type Contact format Built-in Switch Specification High Sealing Specification Connector Type Wiring Specifications Lever Tightening Specification AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Head Material Specifications Application Note

₹ 4,942.38

1 Piece(s) 35 Day(s) Roller Lever Type (rotation)Standard-NoVariable Rods, Levers--10~80UL / GB(CCC) / CQC / CSAIP672.84-20-2-circuit Double-break1500120DC30V or Less / DC125V / AC100/125V1040±0.75594.125-140-Stainless steel rod φ3 ± 0.2 (length 160)Light-emitting diode (LED)--G1/2Ground terminal not included-General standard type, lever type, overtravel 90° operating type / general loadφ3 ± 0.2-Head four-directional (front / rear / side) mountingSnap Action--1a1b-------------

Loading...

  1. 1

Basic Information

Main Body Size Standard
X
whatsapp-qr whatsapp-icon