(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The 2-circuit limit switch with variety of models that can be selected matching to the usage environment and application.
[Features]
· Circuit will break without fail by using 2-circuit double-break.
· Structure suitable to IP67 due to O ring and/or cover seal.
· Overseas approval corresponding to the machines for export approved by UL, CSA, TUV, EN/IEC, CCC.
· Most suitable to machines for export.
· Optimum high accuracy type in controlling the position is available in all types.
· Movement till operation is less (about 5°) but repeatability is two times of standard type
Part Number |
---|
WLSD3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Function | Mounting system | Direction of Operation | Roller position | Roller Type | Contact format | Built-in Switch Specification | High Sealing Specification | Connector Type | Wiring Specifications | Lever Tightening Specification | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Head Material | Specifications | Application | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,833.60 | 1 Piece(s) | 5 Day(s) | Plunger Type | Standard | Side ball plunger | No | - | - | -10~80 | UL / GB(CCC) / CQC / CSA | IP67 | 40.03 | 2.8 | - | - | 2-circuit Double-break | 1500 | 120 | DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V | 10 | 40±0.7 | 42 | 96.2 | - | - | Stainless steel rod | No | 4 | 54.1±0.8 | G1/2 | Ground terminal not included | - | General operating display type, plunger type | 4-M3.5 | Head only parts set type (type WL-8H300) | Bi-directional (front / back) mounting | Snap Action | - | - | 1a1b | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Main Body Size | Standard |
---|
Please check the type/dimensions/specifications of the part WLSD3 in the Two-Circuit Limit Switch [WL-N/WL] series.
Part Number |
---|
"""WL-6H1100(WLCA2-2N HEAD,LEVER)""" |
"""WL-9H300(WLNJ-2 HEAD,LEVER)""" |
"""WL-9H400(WLNJ-S2 HEAD,LEVER)""" |
WLSD3-LD-N |
WLSD3-N |
WLSD3-RP-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Function | Mounting system | Direction of Operation | Roller position | Roller Type | Contact format | Built-in Switch Specification | High Sealing Specification | Connector Type | Wiring Specifications | Lever Tightening Specification | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Head Material | Specifications | Application | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,821.75 | 1 Piece(s) | 6 Day(s) or more | - | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Roller lever type | - | - | - | - | - | - | Head only parts set type, for WLCA2-2N | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For WLCA2-2N | Stainless sintered roller | ||
₹ 1,328.85 | 1 Piece(s) | 6 Day(s) or more | - | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Flexible rod type | - | - | - | - | - | - | Head only parts set type, for WLNJ-2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For WLNJ-2 | Resin rod | ||
₹ 1,362.24 | 1 Piece(s) | 6 Day(s) or more | - | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Flexible rod type | - | - | - | - | - | - | Head only parts set type, for WLNJ-S2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For WLNJ-S2 | Steel wire | ||
₹ 9,027.36 | 1 Piece(s) | 65 Day(s) or more | Plunger Type | Standard | Side ball plunger | Presence | - | - | -10~80 | CQC / CSA / UL / GB(CCC) | IP67 | 40.03 | 2.8 | - | - | 2-circuit Double-break | 1500 | 120 | AC100/125V / More than AC300V / AC240/250V | 10 | 40±0.7 | 42 | 96.2 | - | - | Stainless steel rod | Light-emitting diode (LED) | 4 | 54.1±0.8 | G1/2 | Ground terminal not included | - | General type, operating display type, light-emitting diode system (LED) | 2-M3.5 | - | Head four-directional (front / rear / side) mounting | Snap Action | - | - | 1a1b | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 8,358.22 | 1 Piece(s) | 5 Day(s) or more | Plunger Type | Standard | Side ball plunger | Presence | - | - | -10~80 | CQC / CSA / UL / GB(CCC) | IP67 | 40.03 | 2.8 | - | - | 2-circuit Double-break | 1500 | 120 | AC100/125V / More than AC300V / AC240/250V | 10 | 40±0.7 | 42 | 96.2 | - | - | Stainless steel rod | No | 4 | 54.1±0.8 | G1/2 | Ground terminal not included | - | General standard type, general load type | 2-M3.5 | - | Head four-directional (front / rear / side) mounting | Snap Action | - | - | 1a1b | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 20,343.13 | 1 Piece(s) | 35 Day(s) or more | Plunger Type | Standard / Outdoor Corrosion Resistance | Top-ball plunger | - | - | - | -10~80 | UL / C-UL / GB(CCC) | IP67 | - | MAX2.8mm | - | - | - | 1500 | 120 | - | - | - | - | - | - | - | Horizontal-ball plunger type | No | - | - | G1/2 | Ground terminal not included | - | Environmentally tolerant type, standard type | - | - | - | - | - | - | - | General built-in switch | Without cable mold | - | Screw terminal type | Standard (hexagon socket head cap screw) | 125 / 250 / 500 | 8 / 14 / 30 / 125 / 250 | 125 V AC, 250 V, 500 V (10 A) | 8 V DC, 14 V (10 A) / 30 V (6 A) / 125 V (0.8 A) / 250 V (0.4 A) | Stainless steel ball | General load/micro-load | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy