(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
The 2-circuit limit switch with variety of models that can be selected matching to the usage environment and application.
[Features]
· Circuit will break without fail by using 2-circuit double-break.
· Structure suitable to IP67 due to O ring and/or cover seal.
· Overseas approval corresponding to the machines for export approved by UL, CSA, TUV, EN/IEC, CCC.
· Most suitable to machines for export.
· Optimum high accuracy type in controlling the position is available in all types.
· Movement till operation is less (about 5°) but repeatability is two times of standard type
Part Number |
---|
WLSD |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Function | Mounting system | Direction of Operation | Roller position | Roller Type | Contact format | Built-in Switch Specification | High Sealing Specification | Connector Type | Wiring Specifications | Lever Tightening Specification | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Head Material | Specifications | Application | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 5,004.84 | 1 Piece(s) | 65 Day(s) | Plunger Type | Standard | Side plunger | No | - | - | -10~80 | UL / GB(CCC) / CQC / CSA | IP67 | 40.03 | 2.8 | - | - | 2-circuit Double-break | 1500 | 120 | DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V | 10 | 40±0.7 | 42 | 96.2 | 1 | - | Stainless Steel Plunger | No | 6.4 | 40.6±0.8 | G1/2 | Ground terminal not included | - | General standard type, plunger type, general load | 4-M3.5 | Head only parts set type (type WL-8H100) | Bi-directional (front / back) mounting | Snap Action | - | - | 1a1b | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
Main Body Size | Standard |
---|
Please check the type/dimensions/specifications of the part WLSD in the Two-Circuit Limit Switch [WL-N/WL] series.
Part Number |
---|
"""WL-6H1100(WLCA2-2N HEAD,LEVER)""" |
"""WL-9H300(WLNJ-2 HEAD,LEVER)""" |
"""WL-9H400(WLNJ-S2 HEAD,LEVER)""" |
WLSD-55-N |
WLSD-LD |
WLSD-LD-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Conduit size | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Function | Mounting system | Direction of Operation | Roller position | Roller Type | Contact format | Built-in Switch Specification | High Sealing Specification | Connector Type | Wiring Specifications | Lever Tightening Specification | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Head Material | Specifications | Application | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,821.75 | 1 Piece(s) | 6 Day(s) or more | - | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Roller lever type | - | - | - | - | - | - | Head only parts set type, for WLCA2-2N | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For WLCA2-2N | Stainless sintered roller | ||
₹ 1,328.85 | 1 Piece(s) | 6 Day(s) or more | - | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Flexible rod type | - | - | - | - | - | - | Head only parts set type, for WLNJ-2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For WLNJ-2 | Resin rod | ||
₹ 1,362.24 | 1 Piece(s) | 6 Day(s) or more | - | Standard | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Flexible rod type | - | - | - | - | - | - | Head only parts set type, for WLNJ-S2 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | For WLNJ-S2 | Steel wire | ||
₹ 6,980.45 | 1 Piece(s) | 13 Day(s) or more | Plunger Type | Standard | [Top Plunger] Top, Plunger | - | - | - | -10~80 | UL / C-UL / GB(CCC) | IP67 | - | MAX2.8mm | - | - | - | 1500 | 120 | - | - | - | - | - | - | - | Horizontal plunger type | No | - | - | G1/2 | Ground terminal not included | - | General operating display type, standard type | - | - | - | - | - | - | - | Highly-sealed built-in switch | - | - | Screw terminal type | Standard (hexagon socket head cap screw) | 125 / 250 / 500 | 8 / 14 / 30 / 125 / 250 | 125 V AC, 250 V, 500 V (10 A) | 8 V DC, 14 V (10 A) / 30 V (6 A) / 125 V (0.8 A) / 250 V (0.4 A) | Stainless steel plunger | General load/micro-load | - | - | ||
₹ 5,630.59 | 1 Piece(s) | 35 Day(s) | Plunger Type | Standard | Side plunger | No | - | - | -10~80 | CQC / CSA / UL / GB(CCC) | IP67 | 40.03 | 2.8 | - | - | 2-circuit Double-break | 1500 | 120 | DC125V / AC100/125V / DC30V or Less | 10 | 40±0.7 | 42 | 96.2 | 1 | - | Stainless Steel Plunger | Light-emitting diode (LED) | 6.4 | 40.6±0.8 | G1/2 | Ground terminal not included | - | General operating display type, plunger type | 4-M3.5 | - | Bi-directional (front / back) mounting | Snap Action | - | - | 1a1b | - | - | - | - | - | - | - | - | - | - | - | - | - | ||
₹ 6,705.33 | 1 Piece(s) | 13 Day(s) or more | Plunger Type | Standard | Side plunger | Presence | - | - | -10~80 | - | IP67 | 40.03 | 2.8 | - | - | 2-circuit Double-break | 1500 | 120 | AC100/125V / More than AC300V / AC240/250V | 10 | 40±0.7 | 42 | 96.2 | 1 | - | Stainless Steel Plunger | Light-emitting diode (LED) | 6.4 | 40.6±0.8 | G1/2 | Ground terminal not included | - | General type, operating display type, light-emitting diode system (LED) | 2-M3.5 | - | Head four-directional (front / rear / side) mounting | Snap Action | - | - | 1a1b | - | - | - | - | - | - | - | - | - | - | - | - | - |