(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Compact and light weight seal switch.
· Excellent dust proof and mechanically strong V type compact basic switch by sealing it in die-cast case.
· In case of cams/arms types and cams/roller arms type, the position of arm can be set to 360° random position.
Part Number |
---|
1VE-10CA2-13 |
1VE-10CA-13 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Lever Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Cord / cable pull-out direction (method) | Details Type | Direction of Operation | Bush type | Roller Type | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,394.60 | 1 Piece(s) | 5 Day(s) | [Others] Cam roller arm type | Standard / Oil Resistant / Dust Proofing | - | - | Standard | [Arm Lever] Roller, Arm Lever | - | 6.69 | - | 30 | Single Pole Double Throw | AC240/250V | 10 | 42.5 | 46.5 | 81.8 | 31.8 | JIS C 3306, finished outside diameter 2.6-3.4 mm | Bi-directional rotation type (dual side operation) | Conduit cap opening and closing | One Built-in Switch | Bidirectional rotation | Rubber bushing for single vinyl code | Stainless steel roller arm (360° set supported) | - | - | - | - | ||
₹ 2,851.19 | 1 Piece(s) | 5 Day(s) | [Others] Cam arm type | Standard / Oil Resistant / Dust Proofing | - | - | Standard | [Arm Lever] Roller, Arm Lever | - | 6.69 | - | 30 | Single Pole Double Throw | AC240/250V | 10 | 42.5 | 46.5 | 81.8 | 31.8 | JIS C 3306, finished outside diameter 2.6-3.4 mm | Bi-directional rotation type (dual side operation) | Conduit cap opening and closing | One Built-in Switch | Bidirectional rotation | Rubber bushing for single vinyl code | - | - | - | - | - |
Loading...
Main Body Size | Small | Operating Temperature Range(°C) | -10::80 | Protection Structure | IP60 |
---|---|---|---|---|---|
Mechanical Life(10,000 times) | 150 | Mechanical Operation Frequency(times/min or Less) | 120 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy