(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Small Enclosed Switch VE (Part Number)

Small Enclosed Switch VE
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,490₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact and light weight seal switch.
· Excellent dust proof and mechanically strong V type compact basic switch by sealing it in die-cast case.
· In case of cams/arms types and cams/roller arms type, the position of arm can be set to 360° random position.

 
Part Number
1VE-10CA2-11-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Cord / cable pull-out direction (method) Details Type Direction of Operation Bush type Roller Type AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details

₹ 4,474.35

1 Piece(s) 7 Day(s) or more [Others] Cam roller arm typeStandard---[Arm Lever] Roller, Arm LeverGB(CCC)-----------Cam roller arm type-Built-in Switch, 1 pc-Rubber bushing for vinyl cab tire cord-125 / 2508 / 14 / 30 / 125 / 250125 V AC, 250 V (10 A)8 V DC, 14 V (10 A) / 30 V ( 6 A) / 125 V (0.6 A) / 250 V (0.3 A)

Loading...

  1. 1

Basic Information

Main Body Size Small Operating Temperature Range(°C) -10::80 Protection Structure IP60
Mechanical Life(10,000 times) 150 Mechanical Operation Frequency(times/min or Less) 120