(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Small Enclosed Switch VE (Part Number)

Small Enclosed Switch VE
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,490₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact and light weight seal switch.
· Excellent dust proof and mechanically strong V type compact basic switch by sealing it in die-cast case.
· In case of cams/arms types and cams/roller arms type, the position of arm can be set to 360° random position.

 
Part Number
1VE-10N-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Cord / cable pull-out direction (method) Details Type Direction of Operation Bush type Roller Type AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details

₹ 2,489.66

1 Piece(s) 5 Day(s) Plunger TypeStandard / Oil Resistant / Dust Proofing[Top Plunger] Seal, PlungersPresence---22.262-Single Pole Double ThrowAC240/250V105326.339-JIS C 3306, finished outside diameter φ6.6-φ7.6-Conduit cap opening and closingBuilt-in switch 1 pc., stainless steel plungerNoRubber bushing for vinyl cab tire cord-----

Loading...

  1. 1

Basic Information

Main Body Size Small Operating Temperature Range(°C) -10::80 Protection Structure IP60
Mechanical Life(10,000 times) 150 Mechanical Operation Frequency(times/min or Less) 120

Please check the type/dimensions/specifications of the part 1VE-10N-C in the Small Enclosed Switch VE series.

Product variants

Part Number
1VE-10CA-13
1VE-10CA-13-C
1VE-10CA2-11
1VE-10CA2-11-C
1VE-10CA2-12
1VE-10CA2-13
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Cord / cable pull-out direction (method) Details Type Direction of Operation Bush type Roller Type AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details

₹ 2,851.19

1 Piece(s) 5 Day(s) [Others] Cam arm typeStandard / Oil Resistant / Dust Proofing--Standard[Arm Lever] Roller, Arm Lever-6.69-30Single Pole Double ThrowAC240/250V1042.546.581.831.8JIS C 3306, finished outside diameter 2.6-3.4 mmBi-directional rotation type (dual side operation)Conduit cap opening and closingOne Built-in SwitchBidirectional rotationRubber bushing for single vinyl code-----

₹ 3,654.64

1 Piece(s) 5 Day(s) or more [Others] Cam arm typeStandard---LeverGB(CCC)-----------Cam arm type-Built-in Switch, 1 pc-Rubber bushing for vinyl cab tire cord-125 / 2508 / 14 / 30 / 125 / 250125 V AC, 250 V (10 A)8 V DC, 14 V (10 A) / 30 V ( 6 A) / 125 V (0.6 A) / 250 V (0.3 A)

₹ 3,394.60

1 Piece(s) 5 Day(s) [Others] Cam roller arm typeStandard / Oil Resistant / Dust Proofing--Standard[Arm Lever] Roller, Arm Lever-6.69-30Single Pole Double ThrowAC240/250V1042.546.581.831.8JIS C 3306, finished outside diameter 2.6-3.4 mmCounterclockwise rotation type (one-sided operation)Conduit cap opening and closingOne Built-in SwitchCounterclockwise rotationRubber bushing for single vinyl codeStainless steel roller arm (360° set supported)----

₹ 4,474.35

1 Piece(s) 7 Day(s) or more [Others] Cam roller arm typeStandard---[Arm Lever] Roller, Arm LeverGB(CCC)-----------Cam roller arm type-Built-in Switch, 1 pc-Rubber bushing for vinyl cab tire cord-125 / 2508 / 14 / 30 / 125 / 250125 V AC, 250 V (10 A)8 V DC, 14 V (10 A) / 30 V ( 6 A) / 125 V (0.6 A) / 250 V (0.3 A)

₹ 3,394.60

1 Piece(s) 8 Day(s) [Others] Cam roller arm typeStandard / Oil Resistant / Dust Proofing--Standard[Arm Lever] Roller, Arm Lever-6.69-30Single Pole Double ThrowAC240/250V1042.546.581.831.8JIS C 3306, finished outside diameter 2.6-3.4 mmClockwise rotation type (one-sided operation)Conduit cap opening and closingOne Built-in SwitchClockwiseRubber bushing for single vinyl codeStainless steel roller arm (360° set supported)----

₹ 3,394.60

1 Piece(s) 5 Day(s) [Others] Cam roller arm typeStandard / Oil Resistant / Dust Proofing--Standard[Arm Lever] Roller, Arm Lever-6.69-30Single Pole Double ThrowAC240/250V1042.546.581.831.8JIS C 3306, finished outside diameter 2.6-3.4 mmBi-directional rotation type (dual side operation)Conduit cap opening and closingOne Built-in SwitchBidirectional rotationRubber bushing for single vinyl codeStainless steel roller arm (360° set supported)----