(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Multi-Pull Limit Switch [VB] (Part Number)

Multi-Pull Limit Switch [VB]

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      954₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

VB type appeared with new form. Improvement in strength and sealing property of head with integrated head box. Drastic improvement in mechanical durability.

[Features]
· Possible to use in various types of machine tools and sequence controlling such as transfer/machine.
· Possible to remove oil/water though entered into the plunger as oil filter is provided.
· Approved by EN/IEC (only with earth terminal), and approved by CCC.
· The product with earth terminal supports CE marking.

 
Part Number
VB-3121
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Number of Plunger Rows Operating Temperature Range
(°C)
Acquired Standards Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Details Type AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Switch Box

₹ 10,997.89

1 Piece(s) 5 Day(s) Plunger TypeStandard / Oil Resistant / Water ResistanceMultipleNo3-10~80GB(CCC)IP6714.711.5Single Pole Double Throw500120AC100/125V / AC240/250V10687098Bevel plunger typeNo3.526±0.4NBR (Nitrile Rubber)With Head4 Locations-General type, plunger element with oil filter-----

Loading...

  1. 1

Basic Information

Main Body Size Standard