(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
VB type appeared with new form. Improvement in strength and sealing property of head with integrated head box. Drastic improvement in mechanical durability.
[Features]
· Possible to use in various types of machine tools and sequence controlling such as transfer/machine.
· Possible to remove oil/water though entered into the plunger as oil filter is provided.
· Approved by EN/IEC (only with earth terminal), and approved by CCC.
· The product with earth terminal supports CE marking.
Part Number |
---|
VB-5211 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Number of Plunger Rows | Operating Temperature Range (°C) | Acquired Standards | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Rubber material (scraper) | Box shape | Conduit size | Specification of Terminal | Details Type | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Switch Box |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 16,458.61 | 1 Piece(s) | 35 Day(s) | Plunger Type | Standard | [Roller Plungers] Roller Plunger | - | 5 | -10~80 | GB(CCC) | IP67 | - | - | Single Pole Double Throw | 500 | 120 | - | - | - | - | - | Roller plunger type | - | - | - | NBR (Nitrile Rubber) | - | - | Ground terminal not included | General type | 125 / 250 | 125 / 250 | 125 V AC, 250 V (10 A) | 120 V DC (0.6 A) / 250 V (0.3 A) | With flange, 2 conduit holes |
Loading...
Main Body Size | Standard |