(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· Compact general-purpose horizontal type
· Series of micro load types is also made.
· Built-in coil spring system switch boasting high durability in robust, precise die-cast case.
· Compact and can be used in applications wherein single usage of micro switch is very unsafe
Part Number |
---|
SHL-W55 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Lever Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Specification of Terminal | Cord / cable length (m) | Cord / cable pull-out direction (method) | Details Type | O.D. | Mounting system | Direction of Operation | Contact format | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,093.00 | 1 Piece(s) | Same day | Lever Shape (push) | Standard | - | - | [Hinge Lever] Hinge/Short Lever | TUV / UL / GB(CCC) / CQC / CSA | 3.14 | 8 | Single Pole Double Throw | DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V | 15 | 42.5 | 17.5 | 40.9 | 35 | - | Stainless steel lever | No | 3 | 21.5±1 | - | - | - | General Shape | - | Side mounted | Snap Action | 1c | - | - | - | - |
Loading...
Main Body Size | Small | Operating Temperature Range(°C) | -10::80 | Protection Structure | IP67 |
---|---|---|---|---|---|
Mechanical Life(10,000 times) | 1000 | Mechanical Operation Frequency(times/min or Less) | 120 |
Please check the type/dimensions/specifications of the part SHL-W55 in the Compact Enclosed Switch [SHL] series.
Part Number |
---|
SHL-D55 |
SHL-D55-01 |
SHL-D55-01MR VCTF 3M |
SHL-D55-L4MR SFLEX 3M |
SHL-D55-L4MR VCTF 3M |
SHL-D55-MR VCTF 3M |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Lever Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Specification of Terminal | Cord / cable length (m) | Cord / cable pull-out direction (method) | Details Type | O.D. | Mounting system | Direction of Operation | Contact format | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,343.70 | 1 Piece(s) | 94 Day(s) | Plunger Type | Standard | [Top Plunger] Top, Plunger | No | - | CQC / CSA / UL / GB(CCC) / TUV | 9.81 | 1.5 | Single Pole Double Throw | DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V | 15 | 73.5 | 17.5 | 38.9 | - | VCTF 3-core, finished diameter φ7mm | Stainless Steel Push Button | No | 2 | 34±0.8 | - | - | - | General Shape | - | Panel / side mounting | Snap Action | 1c | - | - | - | - | ||
₹ 1,297.00 | 1 Piece(s) | 7 Day(s) | Plunger Type | Standard | [Top Plunger] Top, Plunger | No | - | CQC / CSA / UL / GB(CCC) / TUV | 9.81 | 1.5 | Single Pole Double Throw | AC100/125V / DC30V or Less | 0.5 | 73.5 | 17.5 | 38.9 | - | VCTF 3-core, finished diameter φ7mm | Stainless Steel Push Button | No | 2 | 34±0.8 | - | - | - | Micro-load type | - | Panel / side mounting | Snap Action | 1c | - | - | - | - | ||
₹ 2,001.87 | 1 Piece(s) | 5 Day(s) | Plunger Type | Standard | [Top Plunger] Top, Plunger | - | - | EN / CE / GB(CCC) / TUV | - | - | - | - | - | - | - | - | - | - | Plunger type | No | - | - | - | 3 | - | Micro-load type (mold type) | - | - | - | - | VCTF (rightward direction) | 125 | 8 / 14 / 30 | - | ||
₹ 3,355.95 | 1 Piece(s) | 35 Day(s) or more | Plunger Type | Standard | [Top Plunger] Top, Plunger | - | - | EN / CE / TUV | - | - | - | - | - | - | - | - | - | - | Plunger type | Presence | - | - | - | - | - | General type (mold type) | - | - | - | - | - | 125 / 250 / 480 | 8 / 14 / 30 / 125 / 250 | SFLEX 3M | ||
₹ 2,908.58 | 1 Piece(s) | 35 Day(s) or more | Plunger Type | Standard | [Top Plunger] Top, Plunger | - | - | EN / CE / TUV | - | - | - | - | - | - | - | - | - | - | Plunger type | Presence | - | - | - | 3 | - | General type (mold type) | - | - | - | - | VCTF (rightward direction) | 125 / 250 / 480 | 8 / 14 / 30 / 125 / 250 | - | ||
₹ 2,031.05 | 1 Piece(s) | 5 Day(s) | Plunger Type | Standard / Oil Resistant / Dust Proofing | [Top Plunger] Top, Plunger | No | - | CQC / CSA / UL / GB(CCC) / TUV | 9.81 | 1.5 | Single Pole Double Throw | DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V | 15 | 73.5 | 17.5 | 38.9 | - | VCTF 3-core, finished diameter φ7mm | Stainless Steel Push Button | No | 2 | 34±0.8 | Mold terminal type | 3 | Right pull-out | General form (mold type) | - | Panel / side mounting | Snap Action | 1c | - | - | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy