(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Compact Enclosed Switch [SHL] (Part Number)

Compact Enclosed Switch [SHL]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      998₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Compact general-purpose horizontal type
· Series of micro load types is also made.
· Built-in coil spring system switch boasting high durability in robust, precise die-cast case.
· Compact and can be used in applications wherein single usage of micro switch is very unsafe

 
Part Number
SHL-Q2255-MD VCTF 3M
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type O.D. Mounting system Direction of Operation Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage Note

₹ 2,934.04

1 Piece(s) 5 Day(s) or more Plunger TypeStandard[Roller Plungers] Roller Plunger--TUV / CE / GB(CCC) / EN----------Panel mount roller plunger typeNo---3-General type (mold type)----VCTF (down direction)125 / 250 / 4808 / 14 / 30 / 125 / 250-

Loading...

  1. 1

Basic Information

Main Body Size Small Operating Temperature Range(°C) -10::80 Protection Structure IP67
Mechanical Life(10,000 times) 1000 Mechanical Operation Frequency(times/min or Less) 120

Please check the type/dimensions/specifications of the part SHL-Q2255-MD VCTF 3M in the Compact Enclosed Switch [SHL] series.

Product variants

Part Number
SHL-D55-L4MR SFLEX 3M
SHL-D55-L4MR VCTF 3M
SHL-D55-MR VCTF 3M
SHL-Q2255-ML VCTF 3M
SHL-Q2255-MR VCTF 3M
SHL-Q55
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type O.D. Mounting system Direction of Operation Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage Note

₹ 3,355.95

1 Piece(s) 35 Day(s) or more Plunger TypeStandard[Top Plunger] Top, Plunger--EN / CE / TUV----------Plunger typePresence-----General type (mold type)-----125 / 250 / 4808 / 14 / 30 / 125 / 250SFLEX 3M

₹ 2,908.58

1 Piece(s) 35 Day(s) or more Plunger TypeStandard[Top Plunger] Top, Plunger--EN / CE / TUV----------Plunger typePresence---3-General type (mold type)----VCTF (rightward direction)125 / 250 / 4808 / 14 / 30 / 125 / 250-

₹ 2,031.05

1 Piece(s) 5 Day(s) Plunger TypeStandard / Oil Resistant / Dust Proofing[Top Plunger] Top, PlungerNo-CQC / CSA / UL / GB(CCC) / TUV9.811.5Single Pole Double ThrowDC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V1573.517.538.9-VCTF 3-core, finished diameter φ7mmStainless Steel Push ButtonNo234±0.8Mold terminal type3Right pull-outGeneral form (mold type)-Panel / side mountingSnap Action1c----

₹ 2,908.58

1 Piece(s) 35 Day(s) or more Plunger TypeStandard[Roller Plungers] Roller Plunger--EN / CE / GB(CCC) / TUV----------Panel mount roller plunger typeNo---3-General type (mold type)----VCTF (leftward direction)125 / 250 / 4808 / 14 / 30 / 125 / 250-

₹ 1,726.00

1 Piece(s) Same day

Stock

Plunger TypeStandard / Oil Resistant / Dust Proofing[Roller Plungers] Panel Mounted Roller PlungerNo-CQC / CSA / UL / GB(CCC) / TUV9.811.5Single Pole Double ThrowDC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V1573.517.538.9-VCTF 3-core, finished diameter φ7mmStainless sintered alloy roller φ11 × 4.7No243±0.8Mold terminal type3Right pull-outGeneral form (mold type)φ11×4.7Panel / side mountingSnap Action1c----

₹ 1,063.00

1 Piece(s) Same day

Stock

Plunger TypeStandard[Top Plunger] Panel Mounted PlungerNo-CQC / CSA / UL / GB(CCC) / TUV9.811.5Single Pole Double ThrowDC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V1573.517.538.9--Stainless Steel Push ButtonNo234±0.8---General Shapeφ7.8Panel / side mountingSnap Action1c----