(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Use to increase water proof and drip proof property of conduit port. The format of connector can be selected according to the outer diameter of cable and various models of limit switch.
Part Number |
---|
SC-1M |
SC-2F |
SC-2FAD |
SC-2M |
SC-3M |
SC-4F4AD |
SC-4F4D |
SC-4M |
SC-5M |
SC-6 |
SC-21 |
SC-22 |
SC-23 |
SC-25 |
SC-31 |
SC-P2 |
SC-P2 FK |
SC-P3 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Set format | Conduit opening | Applicable cable | Seal / rubber inner diameter (mm) | Number of Bores |
---|---|---|---|---|---|---|---|---|---|---|
₹ 344.00 | 1 Piece(s) | Same day | - | - | G1/2 | For cab tire / cable (general purpose type) | 7 | - | ||
₹ 1,078.13 | 1 Piece(s) | 25 Day(s) | - | - | G1/2 | - | - | 2 | ||
₹ 1,325.68 | 1 Piece(s) | 80 Day(s) | - | - | G1/2 | - | - | - | ||
₹ 457.00 | 1 Piece(s) | 8 Day(s) | - | - | G1/2 | For cab tire / cable (general purpose type) | 9 | - | ||
₹ 364.00 | 1 Piece(s) | Same day | - | - | G1/2 | For cab tire / cable (general purpose type) | 12.5 | - | ||
₹ 1,983.07 | 1 Piece(s) | 7 Day(s) or more | - | - | G1/2 | - | - | - | ||
₹ 1,720.25 | 1 Piece(s) | 5 Day(s) | - | - | G1/2 | - | - | 4 | ||
₹ 456.61 | 1 Piece(s) | 5 Day(s) | - | - | G1/2 | For cab tire / cable (general purpose type) | 14 | - | ||
₹ 375.00 | 1 Piece(s) | Same day | - | - | G1/2 | For cab tire / cable (general purpose type) | 11 | - | ||
₹ 380.00 | 1 Piece(s) | Same day | - | - | G1/2 | For cab tire / cable | 9 | - | ||
₹ 578.07 | 1 Piece(s) | 5 Day(s) | - | - | G1/2 | For cab tire / cable (corrosion-resistant type) | 7 | - | ||
₹ 669.00 | 1 Piece(s) | Same day | - | - | G1/2 | For cab tire / cable (corrosion-resistant type) | 9 | - | ||
₹ 821.22 | 1 Piece(s) | 5 Day(s) or more | - | - | G1/2 | For cab tire / cable (corrosion-resistant type) | 12.5 | - | ||
₹ 774.93 | 1 Piece(s) | 46 Day(s) or more | - | - | G1/2 | For cab tire / cable (corrosion-resistant type) | 11 | - | ||
₹ 1,161.82 | 1 Piece(s) | 8 Day(s) | - | - | - | - | - | - | ||
₹ 50.00 | 1 Piece(s) | Same day | - | - | G1/2 | For cab tire / cable | 10.6 | - | ||
₹ 319.13 | 1 Piece(s) | 7 Day(s) or more | - | Model WL□-□RP, accessory connector | G1/2 | For cab tire / cable | 10.6 | - | ||
₹ 160.00 | 1 Piece(s) | 7 Day(s) | - | For model WL□-G | Pg13.5 | For cab tire / cable | 9.6 | - |
Part Number |
---|
Loading...
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy