(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
For detecting object from multiple directions
[Features]
· Multi-application tactile switch to detect the object from multiple direction.
· Slow actions switch structure
· Contact with metallic plating and high contact reliability due to micro load.
· Direct input to microcomputer and programmable controller is possible.
· Three type of M5, M8, M10 with small outer diameter.
· Panel fitting system with easy fitting
Part Number |
---|
D5B-5023 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Plunger Shape Type | Boot Seal | Rod Shape Type | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Max. Stroke T.T (mm) | Main Body External Dimension, Length L (mm) | Indicator Light | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Antenna | Contact format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,242.00 | 1 Piece(s) | Same day | Plunger Type | [Top Plunger] Cone Plunger | No | - | 0.74 | 0.3 | 0.8 | 27 | Cone Plunger Shape (Resin Plunger) R0.5 | M5 Connector Type | 3 | Resin plunger | M5X0.5 | - | NC only, NO contact specifications not included |
Loading...
Main Body Size | Small | Environment | Standard | Operating Temperature Range(°C) | -10::70 |
---|---|---|---|---|---|
Protection Structure | IP67 | Contact Type | Mutual insulation double-throw | Mechanical Life(10,000 times) | 1000 |
Mechanical Operation Frequency(times/min or Less) | 120 | Rated Operating Voltage(V) | DC30V or Less | Rated Conductance Current(A) | 0.03 |
Detector element details | Oil Resistant Cord φ3 0.08mm2 2-Core | Direction of Operation | Slow action |
Please check the type/dimensions/specifications of the part D5B-5023 in the Tactile Switch [D5B] series.
Part Number |
---|
D5B-1023 |
D5B-1025 |
D5B-1511 |
D5B-5511 |
D5B-5513 |
D5B-5515 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Plunger Shape Type | Boot Seal | Rod Shape Type | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Max. Stroke T.T (mm) | Main Body External Dimension, Length L (mm) | Indicator Light | Specification of Terminal | Cord / cable length (m) | Details Type | O.D. | Antenna | Contact format |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,970.80 | 1 Piece(s) | 8 Day(s) | Plunger Type | [Top Plunger] Cone Plunger | No | - | 1.47 | 0.3 | 1.0 | 39.3 | Cone Plunger Shape (Resin Plunger) R0.9 | M10 Connector Type | 3 | Tactile (touch) switch, resin plunger | M10X0.5 | - | 1b (NC only, NO specification not included) | ||
₹ 2,242.90 | 1 Piece(s) | 5 Day(s) | Plunger Type | [Top Plunger] Cone Plunger | - | - | 0.98 | 0.3 | 0.9 | 32.5 | Cone Plunger Shape (Resin Plunger) R0.8 | M8 Connector Type | 1 | Resin plunger | M8X0.5 | - | NC only, NO contact specifications not included | ||
₹ 1,358.00 | 1 Piece(s) |
Same day
Stock | Rod Shape | - | - | [Spring + Metal Rod] Wire, Springs (Short Springs) | 0.05 | 14 | 30 | 111.1 | Wire spring type stainless steel wire, φ0.6 | M10 Connector Type | 1 | Tactile (touch) switch, stainless steel wire | M10X0.5 | Presence | 1b (NC only, NO specification not included) | ||
₹ 1,880.00 | 1 Piece(s) |
Same day
Stock | Rod Shape | - | - | [Spring + Metal Rod] Wire, Springs (Short Springs) | 0.05 | 11 | 22 | 64.1 | Wire spring type stainless steel wire, φ0.4 | M5 Connector Type | 1 | Stainless Steel Wire | M5X0.5 | Presence | NC only, NO contact specifications not included | ||
₹ 3,987.00 | 1 Piece(s) | 6 Day(s) | Rod Shape | - | - | [Spring + Metal Rod] Wire, Springs (Short Springs) | 0.05 | 11 | 22 | 64.1 | Wire spring type stainless steel wire, φ0.4 | M5 Connector Type | 3 | Stainless Steel Wire | M5X0.5 | Presence | NC only, NO contact specifications not included | ||
₹ 2,366.00 | 1 Piece(s) |
Same day
Stock | Rod Shape | - | - | [Spring + Metal Rod] Wire, Springs (Short Springs) | 0.05 | 11 | 22 | 64.1 | Wire spring type stainless steel wire, φ0.4 | M5 Connector Type | 5 | Stainless Steel Wire | M5X0.5 | Presence | NC only, NO contact specifications not included |