(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Tactile Switch [D5B] (Part Number)

Tactile Switch [D5B]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,303₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For detecting object from multiple directions

[Features]
· Multi-application tactile switch to detect the object from multiple direction.
· Slow actions switch structure
· Contact with metallic plating and high contact reliability due to micro load.
· Direct input to microcomputer and programmable controller is possible.
· Three type of M5, M8, M10 with small outer diameter.
· Panel fitting system with easy fitting

 
Part Number
D5B-8023
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Plunger Shape Type Boot Seal Rod Shape Type Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Max. Stroke T.T
(mm)
Main Body External Dimension, Length L
(mm)
Indicator Light Specification of Terminal Cord / cable length
(m)
Details Type O.D. Antenna Contact format

₹ 2,064.00

1 Piece(s) Same day Plunger Type[Top Plunger] Cone PlungerNo-0.980.30.932.5Cone Plunger Shape (Resin Plunger) R0.8M8 Connector Type3Resin plungerM8X0.5-NC only, NO contact specifications not included

Loading...

  1. 1

Basic Information

Main Body Size Small Environment Standard Operating Temperature Range(°C) -10::70
Protection Structure IP67 Contact Type Mutual insulation double-throw Mechanical Life(10,000 times) 1000
Mechanical Operation Frequency(times/min or Less) 120 Rated Operating Voltage(V) DC30V or Less Rated Conductance Current(A) 0.03
Detector element details Oil Resistant Cord φ3 0.08mm2 2-Core Direction of Operation Slow action

Please check the type/dimensions/specifications of the part D5B-8023 in the Tactile Switch [D5B] series.

Product variants

Part Number
D5B-1023
D5B-1025
D5B-1511
D5B-8511
D5B-8513
D5B-8515
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Plunger Shape Type Boot Seal Rod Shape Type Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Max. Stroke T.T
(mm)
Main Body External Dimension, Length L
(mm)
Indicator Light Specification of Terminal Cord / cable length
(m)
Details Type O.D. Antenna Contact format

₹ 1,970.80

1 Piece(s) 8 Day(s) Plunger Type[Top Plunger] Cone PlungerNo-1.470.31.039.3Cone Plunger Shape (Resin Plunger) R0.9M10 Connector Type3Tactile (touch) switch, resin plungerM10X0.5-1b (NC only, NO specification not included)

₹ 2,242.90

1 Piece(s) 5 Day(s) Plunger Type[Top Plunger] Cone Plunger--0.980.30.932.5Cone Plunger Shape (Resin Plunger) R0.8M8 Connector Type1Resin plungerM8X0.5-NC only, NO contact specifications not included

₹ 1,358.00

1 Piece(s) Same day

Stock

Rod Shape--[Spring + Metal Rod] Wire, Springs (Short Springs)0.051430111.1Wire spring type stainless steel wire, φ0.6M10 Connector Type1Tactile (touch) switch, stainless steel wireM10X0.5Presence1b (NC only, NO specification not included)

₹ 1,843.00

1 Piece(s) Same day

Stock

Rod Shape--[Spring + Metal Rod] Wire, Springs (Short Springs)0.05112392.8Wire spring type stainless steel wire, φ0.6M8 Connector Type1Stainless Steel WireM8X0.5PresenceNC only, NO contact specifications not included

₹ 4,053.00

1 Piece(s) 8 Day(s) Rod Shape--[Spring + Metal Rod] Wire, Springs (Short Springs)0.05112392.8Wire spring type stainless steel wire, φ0.6M8 Connector Type3Stainless Steel WireM8X0.5PresenceNC only, NO contact specifications not included

₹ 3,935.00

1 Piece(s) 6 Day(s) Rod Shape--[Spring + Metal Rod] Wire, Springs (Short Springs)0.05112392.8Wire spring type stainless steel wire, φ0.6M8 Connector Type5Stainless Steel WireM8X0.5PresenceNC only, NO contact specifications not included