(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Detects the displacement of micron unit
[Features]
· High accuracy switch detecting micron displacement.
· It can be used to detect cutting edge wearing such as drill, tool and to detect work source.
· Excellent in wear resistance and usage of ceramic plunger not getting affected by changes in the temperature (in case of M5, M8, slim type).
· Direct input to microcomputer and PC is possible.
· Variety of connectors with operation display lamp available
Part Number |
---|
D5A-7410 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Environment | Plunger Shape Type | Boot Seal | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Specification of Terminal | Cord / cable length (m) | Cord / cable pull-out direction (method) | Details Type | O.D. | Mounting system | Repeat accuracy | Contact format | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 15,040.55 | 1 Piece(s) | 5 Day(s) | Standard / Cold Resistance | [Top Plunger] Pin, Plungers | No | IP67 | 2.45 | 1 | Mutual insulation double-throw | DC30V or Less | 0.1 | - | - | 45 | Oil Resistant Cord φ3 0.08mm2 2-Core | Ball plunger type (carbide ball 1/8 inch) | Presence | 2 | 4.4 | M16 connector type (contact included / contact not included) | 1 | Pre-Wired | Non-contact 2-Line Output Type(PNP output M16) | M16X0.5 | Panel mounting | 3μm or Less | - | - | - | - | - |
Loading...
Detector Shape | Plunger Type | Main Body Size | Standard | Operating Temperature Range(°C) | -20::75 |
---|---|---|---|---|---|
Mechanical Life(10,000 times) | 1000 |
Please check the type/dimensions/specifications of the part D5A-7410 in the High Precision Switch [D5A] series.
Part Number |
---|
D5A-2200 |
D5A-3200 |
D5A-3210 |
D5A-8511 |
D5A-8512 |
D5A-8514 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Environment | Plunger Shape Type | Boot Seal | Protection Structure | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Specification of Terminal | Cord / cable length (m) | Cord / cable pull-out direction (method) | Details Type | O.D. | Mounting system | Repeat accuracy | Contact format | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 9,549.54 | 1 Piece(s) | 5 Day(s) | Standard / Cold Resistance | [Top Plunger] Pin, Plungers | No | IP40 | 0.49 | - | Mutual insulation double-throw | DC30V or Less | 0.01 | - | - | 18 | Oil Resistant Cord φ3 0.08mm2 2-Core | Pin Plunger Type Ceramic Plunger R3.7 | No | 1.5 | 2 | M5 Connector Type (Including Contact Point) | 1 | Pre-Wired | Contacting Output Type(B Contact M5) | M5X0.5 | Panel mounting | 3μm or Less | 1b (NC only, NO specification not included) | - | - | - | - | ||
₹ 10,876.26 | 1 Piece(s) | 5 Day(s) | Standard / Cold Resistance | [Top Plunger] Pin, Plungers | No | IP67 | 0.49 | - | Mutual insulation double-throw | DC30V or Less | 0.01 | - | - | 16.5 | Oil Resistant Cord φ3 0.08mm2 2-Core | Pin Plunger Type Ceramic Plunger R4.85 | No | 1.5 | 6.5 | M8 Connector Type (Including Contact Point) | 1 | Pre-Wired | Contacting Output Type(B Contact M8) | M8X0.5 | Panel mounting | 1μm or Less | 1b (NC only, NO specification not included) | - | - | - | - | ||
₹ 13,592.20 | 1 Piece(s) | 5 Day(s) | Standard / Cold Resistance | [Top Plunger] Pin, Plungers | No | IP67 | 0.49 | - | Mutual insulation double-throw | DC30V or Less | 0.1 | - | - | 21.5 | Oil Resistant Cord φ3 0.08mm2 2-Core | Pin Plunger Type Ceramic Plunger R4.85 | Presence | 1.5 | 6.5 | M8 connector type (contact not included) | 1 | Pre-Wired | Non-contact 2-Line Output Type(PNP output M8) | M8X0.5 | Panel mounting | 1μm or Less | 1b (NC only, NO specification not included) | - | - | - | - | ||
₹ 15,885.24 | 1 Piece(s) | 5 Day(s) | Standard / Cold Resistance | [Top Plunger] Top, Plunger | No | IP67 | 3.93 | 1 | Mutual insulation double-throw | DC30V or Less | 0.1 | 30 | 16 | 45 | Oil Resistant Cord φ3 0.08mm2 2-Core | Top plunger type φ8 | Presence | 5 | 21±0.4 | - | 3 | Pre-Wired | Non-contact 2-wire output type (PNP output limit type) | - | Front mounting | 3μm or Less | - | - | - | - | - | ||
₹ 16,367.28 | 1 Piece(s) | 5 Day(s) | Standard / Cold Resistance | [Top Plunger] Top, Plunger | No | IP67 | 3.93 | 1 | Mutual insulation double-throw | DC30V or Less | 0.1 | 30 | 16 | 45 | Oil Resistant Cord φ3 0.08mm2 2-Core | Top plunger type φ8 | Presence | 5 | 21±0.4 | - | 5 | Pre-Wired | Non-contact 2-wire output type (PNP output limit type) | - | Front mounting | 3μm or Less | - | - | - | - | - | ||
₹ 17,091.45 | 1 Piece(s) | 5 Day(s) | Standard / Cold Resistance | [Top Plunger] Top, Plunger | No | IP67 | 3.93 | 1 | Mutual insulation double-throw | DC30V or Less | 0.1 | 30 | 16 | 45 | Oil Resistant Cord φ3 0.08mm2 2-Core | Top plunger type φ8 | Presence | 5 | 21±0.4 | - | 3 | Connector | Non-contact 2-wire output type (PNP output limit type) | - | Front mounting | 3μm or Less | - | - | - | - | - |