(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

High Precision Switch [D5A] (Part Number)

High Precision Switch [D5A]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      9,550₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Detects the displacement of micron unit

[Features]
· High accuracy switch detecting micron displacement.
· It can be used to detect cutting edge wearing such as drill, tool and to detect work source.
· Excellent in wear resistance and usage of ceramic plunger not getting affected by changes in the temperature (in case of M5, M8, slim type).
· Direct input to microcomputer and PC is possible.
· Variety of connectors with operation display lamp available

 
Part Number
D5A-3210
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipEnvironment Plunger Shape Type Boot Seal Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type O.D. Mounting system Repeat accuracy Contact format AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details

₹ 13,592.20

1 Piece(s) 5 Day(s) Standard / Cold Resistance[Top Plunger] Pin, PlungersNoIP670.49-Mutual insulation double-throwDC30V or Less0.1--21.5Oil Resistant Cord φ3 0.08mm2 2-CorePin Plunger Type Ceramic Plunger R4.85Presence1.56.5M8 connector type (contact not included)1Pre-WiredNon-contact 2-Line Output Type(PNP output M8)M8X0.5Panel mounting1μm or Less1b (NC only, NO specification not included)----

Loading...

  1. 1

Basic Information

Detector Shape Plunger Type Main Body Size Standard Operating Temperature Range(°C) -20::75
Mechanical Life(10,000 times) 1000

Please check the type/dimensions/specifications of the part D5A-3210 in the High Precision Switch [D5A] series.

Product variants

Part Number
D5A-2100
D5A-2200
D5A-3200
D5A-3300
D5A-3310
D5A-5210
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipEnvironment Plunger Shape Type Boot Seal Protection Structure Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type O.D. Mounting system Repeat accuracy Contact format AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details

₹ 9,549.54

1 Piece(s) 5 Day(s) Standard / Cold Resistance[Top Plunger] Pin, PlungersNoIP400.29-Mutual insulation double-throwDC30V or Less0.01--18Oil Resistant Cord φ3 0.08mm2 2-CorePin Plunger Type Ceramic Plunger R3.7No1.52M5 Connector Type (Including Contact Point)1Pre-WiredContacting Output Type(B Contact M5)M5X0.5Panel mounting3μm or Less1b (NC only, NO specification not included)----

₹ 9,549.54

1 Piece(s) 5 Day(s) Standard / Cold Resistance[Top Plunger] Pin, PlungersNoIP400.49-Mutual insulation double-throwDC30V or Less0.01--18Oil Resistant Cord φ3 0.08mm2 2-CorePin Plunger Type Ceramic Plunger R3.7No1.52M5 Connector Type (Including Contact Point)1Pre-WiredContacting Output Type(B Contact M5)M5X0.5Panel mounting3μm or Less1b (NC only, NO specification not included)----

₹ 10,876.26

1 Piece(s) 5 Day(s) Standard / Cold Resistance[Top Plunger] Pin, PlungersNoIP670.49-Mutual insulation double-throwDC30V or Less0.01--16.5Oil Resistant Cord φ3 0.08mm2 2-CorePin Plunger Type Ceramic Plunger R4.85No1.56.5M8 Connector Type (Including Contact Point)1Pre-WiredContacting Output Type(B Contact M8)M8X0.5Panel mounting1μm or Less1b (NC only, NO specification not included)----

₹ 10,876.26

1 Piece(s) 5 Day(s) Standard / Cold Resistance[Top Plunger] Pin, PlungersNoIP670.98-Mutual insulation double-throwDC30V or Less0.01--16.5Oil Resistant Cord φ3 0.08mm2 2-CorePin Plunger Type Ceramic Plunger R4.85No1.56.5M8 Connector Type (Including Contact Point)1Pre-WiredContacting Output Type(B Contact M8)M8X0.5Panel mounting1μm or Less1b (NC only, NO specification not included)----

₹ 13,592.20

1 Piece(s) 5 Day(s) Standard / Cold Resistance[Top Plunger] Pin, PlungersNoIP670.98-Mutual insulation double-throwDC30V or Less0.1--21.5Oil Resistant Cord φ3 0.08mm2 2-CorePin Plunger Type Ceramic Plunger R4.85Presence1.56.5M8 connector type (contact not included)1Pre-WiredNon-contact 2-Line Output Type(PNP output M8)M8X0.5Panel mounting1μm or LessNC only, NO specification not included----

₹ 13,592.20

1 Piece(s) 5 Day(s) Standard / Cold Resistance[Top Plunger] Pin, PlungersNoIP670.49-Mutual insulation double-throwDC30V or Less0.112820Oil Resistant Cord φ3 0.08mm2 2-CorePin Plunger Type Ceramic Plunger R4.85Presence1.510.5±0.4-1Pre-WiredNon-contact 2-line output type (PNP output, slim type)-Front mounting1μm or Less-----