(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Seal switch with improved strength, dust proof property and drip proof property
[Features]
· Seal switch with high durability of 10 million times or more and high repeatability due to built-in micro switch.
· Operation position is same as Z type in case of panel fitting type.
· Possible to use in applications requiring more strength, dust proof properties and drip proof properties than micro switch.
· Resin hardened mold terminals are also available.
· Approved by UL, CCC
Part Number |
---|
D4MC-5000 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Lever Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Movement After the Operation OT (mm) | Operating Position OP (mm) | Specification of Terminal | Cord / cable pull-out direction (method) | O.D. | Roller Type | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,365.00 | 1 Piece(s) | 6 Day(s) | Plunger Type | Standard / Dust Proofing | [Top Plunger] Panel Mounted Plunger | No | - | UL / GB(CCC) | 5.88 | 1.6 | Single Pole Double Throw | DC30V or Less / AC240/250V | 10 | 55 | 21.7 | 47 | 21.8 | - | Stainless Steel Push Button | 5 | 21.8±1.2 | Terminal screw (M4 bind small screw - internal toothed washer included -) | No cable type | φ8.4 | - | - | - | - | - |
Loading...
Main Body Size | Small | Operating Temperature Range(°C) | -10::80 | Protection Structure | IP67 |
---|---|---|---|---|---|
Mechanical Life(10,000 times) | 1000 | Mechanical Operation Frequency(times/min or Less) | 120 |
Please check the type/dimensions/specifications of the part D4MC-5000 in the Semi-Compact Sealed Switch [D4MC] series.
Part Number |
---|
D4MC-2000 |
D4MC-2020 |
D4MC-2021 VCT 1M |
D4MC-5001 VCT 1M |
D4MC-5001 VCT 3M |
D4MC-5020 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Lever Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Movement After the Operation OT (mm) | Operating Position OP (mm) | Specification of Terminal | Cord / cable pull-out direction (method) | O.D. | Roller Type | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,102.00 | 1 Piece(s) | 6 Day(s) | Lever Shape (push) | Standard / Dust Proofing | - | - | [Hinge Roller Levers] Hinge/Roller/Lever | UL / GB(CCC) | 1.96 | - | Single Pole Double Throw | DC30V or Less / AC240/250V | 10 | 55 | 21.7 | 48.5 | 63.7 | - | Stainless steel Lever R63.7 | 5 | 40±12 | Terminal screw (M4 bind small screw - internal toothed washer included -) | No cable type | φ12.7×7.5 | Plastic roller | - | - | - | - | ||
₹ 866.12 | 1 Piece(s) | 7 Day(s) | Lever Shape (push) | Standard / Dust Proofing | - | - | [Hinge Roller Levers] Hinge/Roller/Short Lever | UL / GB(CCC) | 2.94 | - | Single Pole Double Throw | DC30V or Less / AC240/250V | 10 | 55 | 21.7 | 48.5 | 41 | - | Stainless steel Lever R41 | 2 | 40±1 | Terminal screw (M4 bind small screw - internal toothed washer included -) | No cable type | φ12.7×7.5 | Plastic roller | - | - | - | - | ||
₹ 1,265.42 | 1 Piece(s) | 6 Day(s) | Roller lever type | Standard | - | - | [Hinge Lever] Hinge Lever | GB(CCC) | - | - | - | - | - | - | - | - | - | VCT 1m | Short hinge roller lever type | - | - | Mold terminal type | Rightward direction | - | - | 125 / 250 / 480 | 8 / 14 / 30 / 125 / 250 | 125 V AC, 250 V (10 A) / 480 V (3 A) | 8 V DC, 14 V (10 A) / 30 V (6 A) / 125 V (0.5 A) / 250 V (0.25 A) | ||
₹ 1,924.13 | 1 Piece(s) | 6 Day(s) or more | Plunger Type | Standard | [Top Plunger] Top, Plunger | - | - | GB(CCC) | - | - | - | - | - | - | - | - | - | VCT 1m | Panel mount plunger type | - | - | Mold terminal type | Rightward direction | - | - | 125 / 250 / 480 | 8 / 14 / 30 / 125 / 250 | 125 V AC, 250 V (10 A) / 480 V (3 A) | 8 V DC, 14 V (10 A) / 30 V (6 A) / 125 V (0.5 A) / 250 V (0.25 A) | ||
₹ 2,684.91 | 1 Piece(s) | 35 Day(s) or more | Plunger Type | Standard | [Top Plunger] Top, Plunger | - | - | GB(CCC) | - | - | - | - | - | - | - | - | - | VCT 3m | Panel mount plunger type | - | - | Mold terminal type | Rightward direction | - | - | 125 / 250 / 480 | 8 / 14 / 30 / 125 / 250 | 125 V AC, 250 V (10 A) / 480 V (3 A) | 8 V DC, 14 V (10 A) / 30 V (6 A) / 125 V (0.5 A) / 250 V (0.25 A) | ||
₹ 1,199.29 | 1 Piece(s) | 94 Day(s) | Plunger Type | Standard / Dust Proofing | [Roller Plungers] Panel Mounted Roller Plunger | No | - | UL / GB(CCC) | 5.88 | 1.6 | Single Pole Double Throw | DC30V or Less / AC240/250V | 10 | 55 | 21.7 | 47 | 33.4 | - | Stainless Steel Roller | 5 | 33.4±1.2 | Terminal screw (M4 bind small screw - internal toothed washer included -) | No cable type | φ12.7×5 | Stainless Steel Roller | - | - | - | - |