(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Small Enclosed Switch [D4E-□N] (Part Number)

Small Enclosed Switch [D4E-□N]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,369₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Meets the needs such as light, thin, short and compact model, high durability and high seal with further improvement in performance of D4E.

[Features]
· Improved snap action property, high durability by changing lever ratio of spring of built-in switch board.
· Excellent in dust resistance, oil resistance by using a cover for built-in switch.
· Moreover, high durability of seal cap of plunger.
· Connector system capable of reducing the maintenance time at the time of wiring (screw tightening terminals also available that one is accustomed to use)
· Micro load type can be used in controlling electronic circuit by metal clad contacts.
· Mold terminal type, mold terminal with operation display light type are also available in the spring tightening method.
· EN(TÜV), U

 
Part Number
D4E-1B21N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type O.D. Function Mounting system Roller Type Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Note

₹ 1,989.60

1 Piece(s) 35 Day(s) Plunger TypeStandard[Roller Plungers] Roller Plunger---TUV / CE / GB(CCC) / EN---------Cross roller plungerNo--Screw tightening type (cord included / rightward direction)3-------VCTF oil resistance cord125-125 V AC (5 A)--

Loading...

  1. 1

Basic Information

Main Body Size Small Operating Temperature Range(°C) -10::80 Protection Structure IP67
Mechanical Life(10,000 times) 1000 Mechanical Operation Frequency(times/min or Less) 120

Please check the type/dimensions/specifications of the part D4E-1B21N in the Small Enclosed Switch [D4E-□N] series.

Product variants

Part Number
D4E-1A21N
D4E-1A23L2N
D4E-1A23N
D4E-1C00N
D4E-1C10N
D4E-1C20N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal Cord / cable length
(m)
Cord / cable pull-out direction (method) Details Type O.D. Function Mounting system Roller Type Contact format Wiring Specifications AC Rated Voltage DC Rated Voltage AC Electrical Rating details DC Electrical Rating details Note

₹ 1,571.00

1 Piece(s) Same day

Stock

Plunger TypeStandard / Oil Resistant / Dust Proofing[Roller Plungers] Roller PlungerNo-The Vertical One Way RollerCE11.771.5Single Pole Double ThrowAC100/125V51832.946VCTF oil code 3m ((3-core, finish diameter: φ7mm)-No331.4±0.8Screw tightening system, cord included, right drawer3Rightward directionConnector straight protrusion type (small sealed switch)φ11×4.7Double insulated, general form with cordSide mounting / panel mountingStainless steel-based sintered alloy roller1c------

₹ 3,546.18

1 Piece(s) 7 Day(s) Plunger TypeStandard[Roller Plungers] Roller Plunger---EN / TUV---------Roller plunger typeDC24V (LED)--Mold terminal with cord included (rightward direction)3-------VCTF oil resistance cord125-125 V AC (5 A)--

₹ 2,263.66

1 Piece(s) 5 Day(s) Plunger TypeStandard / Oil Resistant / Dust Proofing[Roller Plungers] Roller PlungerNo-The Vertical One Way RollerCSA / UL / CE11.771.5Single Pole Double ThrowAC100/125V51832.946VCTF oil code 3m ((3-core, finish diameter: φ7mm)-No331.4±0.8Mold right drawer with cord included3Rightward directionConnector straight protrusion type (small sealed switch)φ11×4.7-Side mounting / panel mountingStainless steel-based sintered alloy roller1c------

₹ 2,049.85

1 Piece(s) 35 Day(s) Plunger TypeStandard[Top Plunger] Top, Plunger---EN / CE / GB(CCC) / TUV---------Plunger typeNo--AC connector type--------No cord12530125 V AC (1 A)30 V DC (1 A)-

₹ 2,079.03

1 Piece(s) 8 Day(s) Plunger TypeStandard / Oil Resistant / Dust Proofing[Top Plunger] Top, PlungerNo--CE11.771.5Single Pole Double ThrowAC100/125V / DC30V or Less11832.946VCTF oil code 3m ((3-core, finish diameter: φ7mm)-No325.4±0.8DC connector system3Rightward directionConnector straight protrusion type (small sealed switch)φ7.8-Side mounting / panel mountingStainless Steel Push Button1c------

₹ 1,428.00

1 Piece(s) 6 Day(s) Plunger TypeStandard / Oil Resistant / Dust Proofing[Top Plunger] Top, PlungerNo--CSA / UL / CE11.771.5Single Pole Double ThrowAC100/125V51832.946VCTF oil code 3m ((3-core, finish diameter: φ7mm)-No325.4±0.8Screw tightening system, cord not included3Rightward directionConnector straight protrusion type (small sealed switch)φ7.8Double insulated, cordless general formSide mounting / panel mountingStainless Steel Push Button1c------