(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Meets the needs such as light, thin, short and compact model, high durability and high seal with further improvement in performance of D4E.
[Features]
· Improved snap action property, high durability by changing lever ratio of spring of built-in switch board.
· Excellent in dust resistance, oil resistance by using a cover for built-in switch.
· Moreover, high durability of seal cap of plunger.
· Connector system capable of reducing the maintenance time at the time of wiring (screw tightening terminals also available that one is accustomed to use)
· Micro load type can be used in controlling electronic circuit by metal clad contacts.
· Mold terminal type, mold terminal with operation display light type are also available in the spring tightening method.
· EN(TÜV), U
Part Number |
---|
D4E-1C21N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Lever Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Specification of Terminal | Cord / cable length (m) | Cord / cable pull-out direction (method) | Details Type | O.D. | Function | Mounting system | Roller Type | Contact format | Wiring Specifications | AC Rated Voltage | DC Rated Voltage | AC Electrical Rating details | DC Electrical Rating details | Note |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,856.81 | 1 Piece(s) | 35 Day(s) | Plunger Type | Standard | [Top Plunger] Top, Plunger | - | - | - | TUV / CE / GB(CCC) / EN | - | - | - | - | - | - | - | - | - | Plunger type | No | - | - | Screw tightening type (cord included / rightward direction) | 3 | - | - | - | - | - | - | - | VCTF oil resistance cord | 125 | - | 125 V AC (5 A) | - | - |
Loading...
Main Body Size | Small | Operating Temperature Range(°C) | -10::80 | Protection Structure | IP67 |
---|---|---|---|---|---|
Mechanical Life(10,000 times) | 1000 | Mechanical Operation Frequency(times/min or Less) | 120 |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy