(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Small Limit Switch [D4CC] (Part Number)

Small Limit Switch [D4CC]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,641₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Roller lever type with thickness of 16 mm. The cable connection is connector connection type with easy replacement of limit switch.

 
Part Number
D4CC-1032
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal O.D. Mounting system Direction of Operation Roller Type Contact format AC Rated Voltage DC Rated Voltage

₹ 3,033.07

1 Piece(s) 5 Day(s) Plunger Type[Roller Plungers] Seal, Roller PlungersPresence--UL / CSA17.651.8-5Single Pole Double ThrowAC100/125V1401657-Model XS2F-A421-□ 90-F (for AC)Stainless steel roller φ12 × 4.4No334.3±1Connectorφ12×4.4Front mountingSnap ActionStainless Steel Roller1c--

Loading...

  1. 1

Basic Information

Main Body Size Small Environment Standard Operating Temperature Range(°C) -10::70
Protection Structure IP67 Mechanical Life(10,000 times) 1000 Mechanical Operation Frequency(times/min or Less) 120

Please check the type/dimensions/specifications of the part D4CC-1032 in the Small Limit Switch [D4CC] series.

Product variants

Part Number
D4CC-1002
D4CC-1024
D4CC-1031
D4CC-1050
D4CC-1060
D4CC-2024
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Specification of Terminal O.D. Mounting system Direction of Operation Roller Type Contact format AC Rated Voltage DC Rated Voltage

₹ 2,927.58

1 Piece(s) 5 Day(s) Plunger Type[Roller Plungers] Roller PlungerNo--CSA / UL11.771.8--Single Pole Double ThrowAC100/125V1401675-Model XS2F-A421-□ 90-F (for AC)Stainless steel roller φ12 × 4.4No328.5±1Connectorφ12×4.4Front mountingSnap ActionStainless Steel Roller1c--

₹ 3,033.07

1 Piece(s) 5 Day(s) Roller Lever Type (rotation)--Standard-CSA / UL5.69-10±3-Single Pole Double ThrowAC100/125V14031.56538Model XS2F-A421-□ 90-F (for AC)Stainless steel-based sintered roller φ17.5 × 7No--Connectorφ17.5×7Front mountingSnap ActionStainless steel-based sintered roller1c--

₹ 2,790.93

1 Piece(s) 5 Day(s) Plunger Type[Top Plunger] Seal, Pin, PlungersPresence--CSA / UL17.651.8-5Single Pole Double ThrowAC100/125V1401657-Model XS2F-A421-□ 90-F (for AC)Stainless steel plunger φ10No324.9±1Connectorφ10Front mountingSnap Action-1c--

₹ 5,194.35

1 Piece(s) 5 Day(s) or more Rod Shape---[Spring + Resin Rod] Plastic RodCSA / UL1.47-15-Single Pole Double ThrowAC100/125V1401657-Model XS2F-A421-□ 90-F (for AC)Nylon rod φ3.2No--Connectorφ3.2Front mountingSnap Action-1c--

₹ 3,788.32

1 Piece(s) 6 Day(s) Roller lever type----CSA / UL / GB(CCC)------------Center roller lever typeNo--------125-

₹ 3,334.34

1 Piece(s) 5 Day(s) Roller Lever Type (rotation)--Standard-CSA / UL5.69-10±3-Single Pole Double ThrowAC100/125V14031.56538Model XS2F-A421-□ 90-F (for AC)Stainless steel-based sintered roller φ17.5 × 7Presence--Connectorφ17.5×7Front mountingSnap ActionStainless steel-based sintered roller1c--
X
whatsapp-qr whatsapp-icon