(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Roller lever type with thickness of 16 mm. The cable connection is connector connection type with easy replacement of limit switch.
Part Number |
---|
D4CC-4002 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Specification of Terminal | O.D. | Mounting system | Direction of Operation | Roller Type | Contact format | AC Rated Voltage | DC Rated Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,454.85 | 1 Piece(s) | 5 Day(s) | Plunger Type | [Roller Plungers] Roller Plunger | No | - | - | UL / CSA | 11.77 | 1.8 | - | - | Single Pole Double Throw | DC30V or Less | 1 | 40 | 16 | 75 | - | Model XS2F-D421-□ 80-F (for DC) | Stainless steel roller φ12 × 4.4 | Presence | 3 | 28.5±1 | Connector | φ12×4.4 | Front mounting | Snap Action | Stainless Steel Roller | 1c | - | - |
Loading...
Main Body Size | Small | Environment | Standard | Operating Temperature Range(°C) | -10::70 |
---|---|---|---|---|---|
Protection Structure | IP67 | Mechanical Life(10,000 times) | 1000 | Mechanical Operation Frequency(times/min or Less) | 120 |
Please check the type/dimensions/specifications of the part D4CC-4002 in the Small Limit Switch [D4CC] series.
Part Number |
---|
D4CC-1031 |
D4CC-1032 |
D4CC-1050 |
D4CC-4024 |
D4CC-4031 |
D4CC-4032 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Max. Stroke T.T (mm) | Contact Type | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Specification of Terminal | O.D. | Mounting system | Direction of Operation | Roller Type | Contact format | AC Rated Voltage | DC Rated Voltage |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,790.93 | 1 Piece(s) | 5 Day(s) | Plunger Type | [Top Plunger] Seal, Pin, Plungers | Presence | - | - | CSA / UL | 17.65 | 1.8 | - | 5 | Single Pole Double Throw | AC100/125V | 1 | 40 | 16 | 57 | - | Model XS2F-A421-□ 90-F (for AC) | Stainless steel plunger φ10 | No | 3 | 24.9±1 | Connector | φ10 | Front mounting | Snap Action | - | 1c | - | - | ||
₹ 3,033.07 | 1 Piece(s) | 5 Day(s) | Plunger Type | [Roller Plungers] Seal, Roller Plungers | Presence | - | - | CSA / UL | 17.65 | 1.8 | - | 5 | Single Pole Double Throw | AC100/125V | 1 | 40 | 16 | 57 | - | Model XS2F-A421-□ 90-F (for AC) | Stainless steel roller φ12 × 4.4 | No | 3 | 34.3±1 | Connector | φ12×4.4 | Front mounting | Snap Action | Stainless Steel Roller | 1c | - | - | ||
₹ 5,194.35 | 1 Piece(s) | 5 Day(s) or more | Rod Shape | - | - | - | [Spring + Resin Rod] Plastic Rod | CSA / UL | 1.47 | - | 15 | - | Single Pole Double Throw | AC100/125V | 1 | 40 | 16 | 57 | - | Model XS2F-A421-□ 90-F (for AC) | Nylon rod φ3.2 | No | - | - | Connector | φ3.2 | Front mounting | Snap Action | - | 1c | - | - | ||
₹ 3,334.34 | 1 Piece(s) | 5 Day(s) | Roller Lever Type (rotation) | - | - | Standard | - | CSA / UL | 5.69 | - | 10±3 | - | Single Pole Double Throw | DC30V or Less | 1 | 40 | 31.5 | 65 | 38 | Model XS2F-D421-□ 80-F (for DC) | Stainless steel-based sintered roller φ17.5 × 7 | Presence | - | - | Connector | φ17.5×7 | Front mounting | Snap Action | Stainless steel-based sintered roller | 1c | - | - | ||
₹ 3,953.31 | 1 Piece(s) | 20 Day(s) or more | Plunger Type | [Top Plunger] Top, Plunger | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Sealed pin plunger type | Presence | - | - | - | - | - | - | - | - | - | 30 | ||
₹ 3,352.37 | 1 Piece(s) | 5 Day(s) | Plunger Type | [Roller Plungers] Seal, Roller Plungers | Presence | - | - | CSA / UL | 17.65 | 1.8 | - | 5 | Single Pole Double Throw | DC30V or Less | 1 | 40 | 16 | 57 | - | Model XS2F-D421-□ 80-F (for DC) | Stainless steel roller φ12 × 4.4 | Presence | 3 | 34.3±1 | Connector | φ12×4.4 | Front mounting | Snap Action | Stainless Steel Roller | 1c | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy