(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

Compact Heavy Equipment Limit Switch [D4A-□N] (Part Number)

Compact Heavy Equipment Limit Switch [D4A-□N]

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      3,998₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

Standards with improved sealing properties, shock resistance properties and strength tolerance

[Features]
· A double seal on the head, a complete gasket cover, and other features ensure a better seal.
· Wide standard operating temperature range (-40 to +100°C: standard type).
· Models with fluoro-rubber available for greater resistance to chemicals.
· Block mounting method also reduces downtime for maintenance.
· 4-circuit double-break models available for complex operations

 
Part Number
D4A-3103N
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Details Type O.D. Mounting system Direction of Operation Roller Type Contact format AC Rated Voltage DC Rated Voltage Switch Box

₹ 3,998.27

1 Piece(s) 5 Day(s) Rotating lever type (shaft only)Standard / Cold Resistance-----40~100UL / GB(CCC) / CSA0.2-152-circuit Double-break5000More than AC300V104244104.5--Rotating lever type, light operation typeNo--0.2--G1/2--Front / rear mountingSnap Action-1a1b---

Loading...

  1. 1

Basic Information

Main Body Size Small Protection Structure IP67 Mechanical Operation Frequency(times/min or Less) 300

Please check the type/dimensions/specifications of the part D4A-3103N in the Compact Heavy Equipment Limit Switch [D4A-□N] series.

Product variants

Part Number
D4A-1104N
D4A-1105N
D4A-1109N
D4A-3104N
D4A-3106N
D4A-3107-VN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Boot Seal Roller Lever Shape Type Rod Shape Type Operating Temperature Range
(°C)
Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Details Type O.D. Mounting system Direction of Operation Roller Type Contact format AC Rated Voltage DC Rated Voltage Switch Box

₹ 4,451.12

1 Piece(s) 35 Day(s) Roller lever typeStandard-----20~100----2-circuit Double-break5000-------Rotating lever type (axis only)No-----1/2-14NPTHigh sensitivity light operation type-----80 / 125 / 250 / 6008 / 14 / 30 / 125 / 2502-circuit double-break type

₹ 4,963.46

1 Piece(s) 7 Day(s) Rotating lever type (shaft only)Standard / Cold Resistance-----40~100CSA / UL / GB(CCC)0.39-652-circuit Double-break5000More than AC300V104244104.5--Rotating lever type, holding typeNo--0.39--1/2-14NPT--Front / rear mountingSnap Action-1a1b---

₹ 4,359.80

1 Piece(s) 5 Day(s) Plunger TypeStandard / Cold Resistance[Top Plunger] Standard ShapeNo---40~100CSA / UL / GB(CCC)17.651.6-2-circuit Double-break5000More than AC300V10424497.5--Top plunger type, standard typeNo5.146±0.8---1/2-14NPT--Front / rear mountingSnap ActionStainless Steel Plunger1a1b---

₹ 4,451.12

1 Piece(s) 35 Day(s) Roller lever typeStandard-----20~100CSA / UL / GB(CCC)---2-circuit Double-break5000-------Rotating lever type (axis only)No-----G1/2High sensitivity light operation type-----80 / 125 / 250 / 6008 / 14 / 30 / 125 / 2502-circuit double-break type

₹ 4,330.61

1 Piece(s) 35 Day(s) Plunger TypeStandard[Top Plunger] Top, Plunger----20~100CSA / UL / GB(CCC)---2-circuit Double-break5000-------Horizontal plunger typeNo-----G1/2Standard type-----80 / 125 / 250 / 6008 / 14 / 30 / 125 / 2502-circuit double-break type

₹ 4,963.46

1 Piece(s) 5 Day(s) Plunger TypeStandard / Cold ResistanceVertical side roller plungerNo---40~100CSA / UL / GB(CCC)19.612.4-2-circuit Double-break5000More than AC300V104244101.6--Side / plunger type, vertical roller typeNo5.144±0.8---G1/2-φ11×5Front / rear mountingSnap ActionStainless Steel Roller1a1b---