(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Standards with improved sealing properties, shock resistance properties and strength tolerance
[Features]
· A double seal on the head, a complete gasket cover, and other features ensure a better seal.
· Wide standard operating temperature range (-40 to +100°C: standard type).
· Models with fluoro-rubber available for greater resistance to chemicals.
· Block mounting method also reduces downtime for maintenance.
· 4-circuit double-break models available for complex operations
Part Number |
---|
D4A-3301N |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Contact Type | Mechanical Life (10,000 times) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Details Type | O.D. | Mounting system | Direction of Operation | Roller Type | Contact format | AC Rated Voltage | DC Rated Voltage | Switch Box |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,662.19 | 1 Piece(s) | 5 Day(s) | Rotating lever type (shaft only) | Standard / Cold Resistance | - | - | - | - | -40~100 | UL / GB(CCC) / CSA | 0.39 | - | 15 | 2-circuit Double-break | 5000 | More than AC300V | 10 | 42 | 44 | 104.5 | - | - | Rotating lever type, standard type | Neon Lamp | - | - | 0.39 | - | - | G1/2 | - | - | Front / rear mounting | Snap Action | - | 1a1b | - | - | - |
Loading...
Main Body Size | Small | Protection Structure | IP67 | Mechanical Operation Frequency(times/min or Less) | 300 |
---|
Please check the type/dimensions/specifications of the part D4A-3301N in the Compact Heavy Equipment Limit Switch [D4A-□N] series.
Part Number |
---|
D4A-1104N |
D4A-1105N |
D4A-1109N |
D4A-3E01N |
D4A-3E05N |
D4A-3E16N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Environment | Plunger Shape Type | Boot Seal | Roller Lever Shape Type | Rod Shape Type | Operating Temperature Range (°C) | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Angle to Switching P.T (deg) | Contact Type | Mechanical Life (10,000 times) | Rated Operating Voltage (V) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Lever Length R (mm) | Cable Specifications | Detector element details | Indicator Light | Movement After the Operation OT (mm) | Operating Position OP (mm) | Torque necessary for operation, OF (N·m) | Rubber material (scraper) | Box shape | Conduit size | Details Type | O.D. | Mounting system | Direction of Operation | Roller Type | Contact format | AC Rated Voltage | DC Rated Voltage | Switch Box |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,451.12 | 1 Piece(s) | 35 Day(s) | Roller lever type | Standard | - | - | - | - | -20~100 | - | - | - | - | 2-circuit Double-break | 5000 | - | - | - | - | - | - | - | Rotating lever type (axis only) | No | - | - | - | - | - | 1/2-14NPT | High sensitivity light operation type | - | - | - | - | - | 80 / 125 / 250 / 600 | 8 / 14 / 30 / 125 / 250 | 2-circuit double-break type | ||
₹ 4,963.46 | 1 Piece(s) | 7 Day(s) | Rotating lever type (shaft only) | Standard / Cold Resistance | - | - | - | - | -40~100 | CSA / UL / GB(CCC) | 0.39 | - | 65 | 2-circuit Double-break | 5000 | More than AC300V | 10 | 42 | 44 | 104.5 | - | - | Rotating lever type, holding type | No | - | - | 0.39 | - | - | 1/2-14NPT | - | - | Front / rear mounting | Snap Action | - | 1a1b | - | - | - | ||
₹ 4,359.80 | 1 Piece(s) | 5 Day(s) | Plunger Type | Standard / Cold Resistance | [Top Plunger] Standard Shape | No | - | - | -40~100 | CSA / UL / GB(CCC) | 17.65 | 1.6 | - | 2-circuit Double-break | 5000 | More than AC300V | 10 | 42 | 44 | 97.5 | - | - | Top plunger type, standard type | No | 5.1 | 46±0.8 | - | - | - | 1/2-14NPT | - | - | Front / rear mounting | Snap Action | Stainless Steel Plunger | 1a1b | - | - | - | ||
₹ 4,963.46 | 1 Piece(s) | 5 Day(s) | Rotating lever type (shaft only) | Standard | - | - | - | - | -40~100 | - | 0.39 | - | 15 | 2-circuit Double-break | 5000 | More than AC300V | 10 | 42 | 44 | 104.5 | - | - | Rotating lever type, standard type | LED(DC) | - | - | 0.39 | - | - | G1/2 | - | - | Front / rear mounting | Snap Action | - | 1a1b | - | - | - | ||
₹ 5,959.73 | 1 Piece(s) | 7 Day(s) | Roller lever type | Standard | - | - | - | - | -10~80 | CSA / UL / GB(CCC) | - | - | - | 2-circuit Double-break | 5000 | - | - | - | - | - | - | - | Rotating lever type (axis only) | LED | - | - | - | - | - | G1/2 | Holding type | - | - | - | - | - | 80 / 125 / 250 / 600 | 8 / 14 / 30 / 125 / 250 | 2-circuit double-break type | ||
₹ 5,296.93 | 1 Piece(s) | 35 Day(s) | Rod Shape | Standard | - | - | - | [Spring + Metal Rod] Coil Spring | -10~80 | CSA / UL / GB(CCC) | - | - | - | 2-circuit Double-break | 5000 | - | - | - | - | - | - | - | Flexible rod type | LED | - | - | - | - | - | G1/2 | Coil spring type | - | - | - | - | - | 80 / 125 / 250 / 600 | 8 / 14 / 30 / 125 / 250 | 2-circuit double-break type |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy