(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Best-selling basic switch boasting high precision and wide variety. A large breaking capacity of 15A with high accuracy (repeat accuracy is good).
Part Number |
---|
Z-15HW78-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Rod Shape Type | Operating Temperature Range (℃) | Acquired Standards | Protection Structure | Body Material | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Actuator rotational direction | Torque necessary for operation (mN/m) | Movement until operation, PT (°) | Actuator type | Specification of Terminal | Lever mounting position | Format standard | Lead Wire Drawer Direction | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Cable Length (m) | Contact spacing (mm) | Contact structure/specification | Mounting format | Details Type | Plastic width (mm) | Required force for push side, O.F. (detailed numerical values) (N) | Cable specification | Construction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 665.00 | 1 Piece(s) | Same day | Lever Shape (push) | 125 ~ 250 | - | 8 ~ 250 | - | - | -25~80 | UL / CSA | IP00 | [Resin] Thermosetting Resin | More than 10 | 10 | - | Rivet | Pure Silver | 2000 | 240 | 15 | 17.45 | - | 49.2 | - | - | - | Small force hinge wire lever type (OF small) | Screw clamp terminal (internally toothed washer) | - | - | - | - | 6 | 20 | - | 0.25 | - | - | - | - | 39.2 | - | - |
Loading...
Current type | AC/DC |
---|
Please check the type/dimensions/specifications of the part Z-15HW78-B in the General-purpose Basic Switch [Z] series.
Part Number |
---|
Z-01HD55-B |
Z-01HDA55-B5V |
Z-01HK355 |
Z-15HW7855-M19L 1M |
Z-15HW7855-ML 1M |
ZAQ-22 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Rod Shape Type | Operating Temperature Range (℃) | Acquired Standards | Protection Structure | Body Material | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Actuator rotational direction | Torque necessary for operation (mN/m) | Movement until operation, PT (°) | Actuator type | Specification of Terminal | Lever mounting position | Format standard | Lead Wire Drawer Direction | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Cable Length (m) | Contact spacing (mm) | Contact structure/specification | Mounting format | Details Type | Plastic width (mm) | Required force for push side, O.F. (detailed numerical values) (N) | Cable specification | Construction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,150.66 | 1 Piece(s) | 5 Day(s) | Plunger Type | 125 | - | 8 ~ 30 | Top Plunger | - | -15~80 | UL / CSA | IP62 | [Resin] Thermosetting Resin | ~4 | 1.9 | - | [Crossbar] Crossbar | Gold alloy | 2000 | 240 | 0.1 | 17.45 | 23.9 | 49.2 | - | - | - | Spring short push button type | Screw clamp terminal (internally toothed washer) | - | Drip-proof type (terminal not included) | - | - | 1.6 | 21.5 | - | 0.25 | - | - | - | - | 3.63 | - | - | ||
₹ 1,819.65 | 1 Piece(s) | 7 Day(s) or more | Plunger Type | 125 | - | 8 ~ 30 | Top Plunger | - | -25~80 | - | IP62 | - | - | - | - | - | - | 1000 | 240 | 0.1 | - | - | - | - | - | - | Spring short push button type | Screw terminal with terminal protective cover | - | Drip-proof type (including terminal part) | - | - | 1.6 | 21.5 | - | 0.25 | - | - | - | - | - | - | Standard form | ||
₹ 1,790.20 | 1 Piece(s) | 76 Day(s) or more | Plunger Type | 125 | - | 8 ~ 30 | Top Plunger | - | -25~80 | - | IP62 | - | - | - | - | - | - | 1000 | 240 | 0.1 | - | - | - | - | - | - | Spring push button type (OP large) | Terminals With Solder | - | Drip-proof type (terminal not included) | - | - | - | - | - | 0.25 | - | - | - | - | - | - | Standard form | ||
₹ 3,280.95 | 1 Piece(s) | 12 Day(s) or more | Lever Shape (push) | 125 ~ 250 | [Hinge Lever] Hinge Lever | 8 ~ 250 | - | - | -25~80 | - | IP62 | - | - | - | - | - | - | 100 | 120 | 15 | - | - | - | - | - | - | Small force hinge / wire / lever type (OF small) | Terminals With Solder | - | Standard type (drip-proof type (mold terminal type)) | L-Type | - | 6. | 20 | 1 | 0.25 | - | - | - | - | - | VCT | Standard form | ||
₹ 2,207.18 | 1 Piece(s) | 65 Day(s) | Lever Shape (push) | 125 ~ 250 | [Hinge Lever] Hinge Lever | 8 ~ 250 | - | - | -25~80 | - | IP62 | - | - | - | - | - | - | 100 | 120 | 15 | - | - | - | - | - | - | Small force hinge / wire / lever type (OF small) | Terminals With Solder | - | Standard type (drip-proof type (mold terminal type)) | L-Type | - | 6 | 20 | 1 | 0.25 | - | - | - | - | - | VSF | Standard form | ||
₹ 2,135.16 | 1 Piece(s) | 5 Day(s) or more | Lever Shape (push) | - | Roller Lever | - | - | - | -25~80 | UL / CSA | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | Panel mounting roller, push button type | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |