(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

General-purpose Basic Switch [Z] (Part Number)

General-purpose Basic Switch [Z]

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • General-purpose Basic Switch [Z]
  • General-purpose Basic Switch [Z]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      398₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Best-selling basic switch boasting high precision and wide variety. A large breaking capacity of 15A with high accuracy (repeat accuracy is good).

Part Number
Z-15GM255-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Rod Shape Type Operating Temperature Range
(℃)
Acquired Standards Protection Structure Body Material Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact spacing
(mm)
Contact structure/specification Mounting format Details Type Plastic width
(mm)
Required force for push side, O.F. (detailed numerical values)
(N)
Cable specification Construction

₹ 936.00

1 Piece(s) 5 Day(s) Lever Shape (push)125 ~ 250-8 ~ 250---15~80UL / CSAIP62[Resin] Thermosetting Resin~35.6-RivetPure Silver200024015------Reverse Action Hinge Roller Lever TypeScrew clamp terminal (internally toothed washer)-Drip-proof type (terminal not included)--430.2-0.5----2.65--

Loading...

  1. 1
 

Basic Information

Current type AC/DC

Please check the type/dimensions/specifications of the part Z-15GM255-B in the General-purpose Basic Switch [Z] series.

Product variants

Part Number
Z-01HD55-B
Z-01HDA55-B5V
Z-01HK355
Z-15GM55-B
Z-15GNJ55-B
Z-15GQ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Rated Operating Voltage
(V)
Lever Shape Type DC rated operating voltage
(V)
Plunger Shape Type Rod Shape Type Operating Temperature Range
(℃)
Acquired Standards Protection Structure Body Material Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Contact Point Type Contact Material Mechanical Life
(10,000 times)
Mechanical Operation Frequency
(times/min or Less)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Actuator rotational direction Torque necessary for operation
(mN/m)
Movement until operation, PT
(°)
Actuator type Specification of Terminal Lever mounting position Format standard Lead Wire Drawer Direction Length of lead wire
(m)
Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Cable Length
(m)
Contact spacing
(mm)
Contact structure/specification Mounting format Details Type Plastic width
(mm)
Required force for push side, O.F. (detailed numerical values)
(N)
Cable specification Construction

₹ 1,150.66

1 Piece(s) 5 Day(s) Plunger Type125-8 ~ 30Top Plunger--15~80UL / CSAIP62[Resin] Thermosetting Resin~41.9-[Crossbar] CrossbarGold alloy20002400.117.4523.949.2---Spring short push button typeScrew clamp terminal (internally toothed washer)-Drip-proof type (terminal not included)--1.621.5-0.25----3.63--

₹ 1,819.65

1 Piece(s) 7 Day(s) or more Plunger Type125-8 ~ 30Top Plunger--25~80-IP62------10002400.1------Spring short push button typeScrew terminal with terminal protective cover-Drip-proof type (including terminal part)--1.621.5-0.25------Standard form

₹ 1,790.20

1 Piece(s) 76 Day(s) or more Plunger Type125-8 ~ 30Top Plunger--25~80-IP62------10002400.1------Spring push button type (OP large)Terminals With Solder-Drip-proof type (terminal not included)-----0.25------Standard form

₹ 908.52

1 Piece(s) 5 Day(s) Lever Shape (push)125 ~ 250-8 ~ 250---15~80UL / CSAIP62[Resin] Thermosetting Resin~2--RivetPure Silver200024015------Reverse Action Hinge Lever TypeScrew clamp terminal (internally toothed washer)-Drip-proof type (terminal not included)--5.619-0.5----1.96--

₹ 1,095.98

1 Piece(s) 6 Day(s) Rod Shape125 ~ 250-8 ~ 250-[Spring + Metal Rod] Coil Spring Form-15~80UL / CSAIP62[Resin] Thermosetting Resin~120.0-RivetPure Silver1001201517.45-49.2---Flexible rod-shaped type (OP large)Screw clamp terminal (internally toothed washer)-Drip-proof type (terminal not included)--42--0.5----0.49--

₹ 576.00

1 Piece(s) Same day

Stock

Plunger Type125 ~ 250-8 ~ 250Top Plunger--25~80UL / CSAIP00[Resin] Thermosetting Resin~40.4-RivetPure Silver20002401517.45-49.2---Panel mounted push button type (OP medium)Terminals With Solder----5.521.8-0.5----2.45~3.43--