(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Best-selling basic switch boasting high precision and wide variety. A large breaking capacity of 15A with high accuracy (repeat accuracy is good).
Part Number |
---|
Z-15GD55 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Rod Shape Type | Operating Temperature Range (℃) | Acquired Standards | Protection Structure | Body Material | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Actuator rotational direction | Torque necessary for operation (mN/m) | Movement until operation, PT (°) | Actuator type | Specification of Terminal | Lever mounting position | Format standard | Lead Wire Drawer Direction | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Cable Length (m) | Contact spacing (mm) | Contact structure/specification | Mounting format | Details Type | Plastic width (mm) | Required force for push side, O.F. (detailed numerical values) (N) | Cable specification | Construction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 908.52 | 1 Piece(s) | 6 Day(s) | Plunger Type | 125 ~ 250 | - | 8 ~ 250 | Top Plunger | - | -15~80 | UL / CSA | IP62 | [Resin] Thermosetting Resin | ~6 | 1.8 | - | Rivet | Pure Silver | 2000 | 240 | 15 | - | - | - | - | - | - | Spring short push button type | Terminals With Solder | - | Drip-proof type (terminal not included) | - | - | 1.6 | 15.9 | - | 0.5 | - | - | - | - | 5.30 | - | - |
Loading...
Current type | AC/DC |
---|
Please check the type/dimensions/specifications of the part Z-15GD55 in the General-purpose Basic Switch [Z] series.
Part Number |
---|
Z-01HD55-B |
Z-01HDA55-B5V |
Z-01HK355 |
Z-15GD55-B |
Z-15GD55-MD 1M |
Z-15GDA55-B5V |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Detector Shape | Rated Operating Voltage (V) | Lever Shape Type | DC rated operating voltage (V) | Plunger Shape Type | Rod Shape Type | Operating Temperature Range (℃) | Acquired Standards | Protection Structure | Body Material | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Contact Type | Contact Point Type | Contact Material | Mechanical Life (10,000 times) | Mechanical Operation Frequency (times/min or Less) | Rated Conductance Current (A) | Main Body External Dimension, Width W (mm) | Main Body External Dimension, Height H (mm) | Main Body External Dimension, Length L (mm) | Actuator rotational direction | Torque necessary for operation (mN/m) | Movement until operation, PT (°) | Actuator type | Specification of Terminal | Lever mounting position | Format standard | Lead Wire Drawer Direction | Length of lead wire (m) | Movement After the Operation OT (mm) | Operating Position OP (mm) | Cable Length (m) | Contact spacing (mm) | Contact structure/specification | Mounting format | Details Type | Plastic width (mm) | Required force for push side, O.F. (detailed numerical values) (N) | Cable specification | Construction |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,150.66 | 1 Piece(s) | 5 Day(s) | Plunger Type | 125 | - | 8 ~ 30 | Top Plunger | - | -15~80 | UL / CSA | IP62 | [Resin] Thermosetting Resin | ~4 | 1.9 | - | [Crossbar] Crossbar | Gold alloy | 2000 | 240 | 0.1 | 17.45 | 23.9 | 49.2 | - | - | - | Spring short push button type | Screw clamp terminal (internally toothed washer) | - | Drip-proof type (terminal not included) | - | - | 1.6 | 21.5 | - | 0.25 | - | - | - | - | 3.63 | - | - | ||
₹ 1,819.65 | 1 Piece(s) | 7 Day(s) or more | Plunger Type | 125 | - | 8 ~ 30 | Top Plunger | - | -25~80 | - | IP62 | - | - | - | - | - | - | 1000 | 240 | 0.1 | - | - | - | - | - | - | Spring short push button type | Screw terminal with terminal protective cover | - | Drip-proof type (including terminal part) | - | - | 1.6 | 21.5 | - | 0.25 | - | - | - | - | - | - | Standard form | ||
₹ 1,790.20 | 1 Piece(s) | 76 Day(s) or more | Plunger Type | 125 | - | 8 ~ 30 | Top Plunger | - | -25~80 | - | IP62 | - | - | - | - | - | - | 1000 | 240 | 0.1 | - | - | - | - | - | - | Spring push button type (OP large) | Terminals With Solder | - | Drip-proof type (terminal not included) | - | - | - | - | - | 0.25 | - | - | - | - | - | - | Standard form | ||
₹ 998.91 | 1 Piece(s) |
Same day
Stock | Plunger Type | 125 ~ 250 | - | 8 ~ 250 | Top Plunger | - | -15~80 | UL / CSA | IP62 | [Resin] Thermosetting Resin | ~6 | 1.8 | - | Rivet | Pure Silver | 2000 | 240 | 15 | 17.45 | - | 49.2 | - | - | - | Spring short push button type | Screw clamp terminal (internally toothed washer) | - | Drip-proof type (terminal not included) | - | - | 1.6 | 15.9 | - | 0.5 | - | - | - | - | 5.30 | - | - | ||
₹ 1,946.76 | 1 Piece(s) | 8 Day(s) or more | Plunger Type | 125 ~ 500 | - | 8 ~ 250 | Top Plunger | - | -15~80 | - | IP62 | - | - | - | - | - | - | 2000 | 240 | 15 | - | - | - | - | - | - | Spring short push button type | Terminals With Solder | - | Standard type (drip-proof type (mold terminal type)) | D type | - | 1.6 | 21.5 | 1 | 0.5 | - | - | - | - | - | VSF | Standard form | ||
₹ 856.00 | 1 Piece(s) |
Same day
Stock | Plunger Type | 125 ~ 250 | - | 8 ~ 250 | Top Plunger | - | -15~80 | - | IP62 | [Resin] Thermosetting Resin | ~6 | 1.8 | - | Rivet | Pure Silver | 2000 | 240 | 15 | 17.45 | 23.9 | 49.2 | - | - | - | Spring short push button type | Screw clamp terminal with drip-proof terminal protective cover | - | Drip-proof type (including terminal part) | - | - | 1.6 | 21.5 | - | 0.5 | - | - | - | - | 5.30 | - | - |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy