(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Small Basic Switch for High Temperatures [TZ]

Small Basic Switch for High Temperatures [TZ]
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,593₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Stable operation is possible even at the high temperature of 400°C

[Features]
· Ensured the contact reliability and operation under high temperature atmosphere by using ceramic insulator, Co-based special alloy for spring material and special alloy for contact.
· Stable operation is possible even at the high temperature of 400°C

 
Part Number
TZ-1G
TZ-1GV
TZ-1GV2
TZ-1GV22
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipDetector Shape Lever Shape Type Plunger Shape Type Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Actuator type Required force for push side, O.F. (detailed numerical values)
(N)

₹ 10,593.00

1 Piece(s) 5 Day(s) Plunger Type-Top Plunger~50.4Pin push button type4.9

₹ 16,655.00

1 Piece(s) 5 Day(s) Lever Shape (push)--~13.5Hinge lever type0.98

₹ 20,123.00

1 Piece(s) 5 Day(s) Lever Shape (push)Roller Lever-~22.6Hinge roller short lever type1.27

₹ 14,798.42

1 Piece(s) 5 Day(s) Lever Shape (push)Roller Lever-~31.5Hinge/Roller/Lever Type2.35

Loading...

  1. 1

Basic Information

Rated Operating Voltage(V) 125 / 250 DC rated operating voltage(V) 8 / 14 / 30 / 125 Operating Temperature Range(℃) -60::400
Protection Structure IP00 Body Material Ceramics Contact Type Single Pole Double Throw
Contact Point Type Rivet Contact Material Platinum Mechanical Life(10,000 times) 10
Mechanical Operation Frequency(times/min or Less) 60 Main Body External Dimension, Width W(mm) 17.4 Main Body External Dimension, Height H(mm) 21.8
Main Body External Dimension, Length L(mm) 49.2