(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Independent two-circuit switch. It can be used to open and close two circuits with different voltage and to control independent two-circuit.
Part Number |
---|
DZ-10G-1A |
DZ-10G-1B |
DZ-10GV2-1B |
DZ-10GV22-1A |
DZ-10GV22-1B |
DZ-10GV-1B |
DZ-10GW2-1A |
DZ-10GW2-1B |
DZ-10GW22-1A |
DZ-10GW22-1B |
DZ-10GW-1A |
DZ-10GW-1B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Lever Shape Type | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Actuator type | Specification of Terminal | Movement After the Operation OT (mm) | Contact spacing (mm) | Required force for push side, O.F. (detailed numerical values) (N) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,264.47 | 1 Piece(s) | 5 Day(s) | Plunger Type | - | Top Plunger | UL / CSA | ~6 | 1.7 | Pin push button type | Terminals With Solder | 0.13 | - | 5.59 | ||
₹ 1,264.47 | 1 Piece(s) | 5 Day(s) | Plunger Type | - | Top Plunger | UL / CSA | ~6 | 1.7 | Pin push button type | Screw clamp terminal (internally toothed washer) | 0.13 | - | 5.59 | ||
₹ 1,547.90 | 1 Piece(s) | 8 Day(s) | Lever Shape (push) | Roller Lever | - | UL / CSA | ~3 | 4 | Hinge/Roller/Lever Type | Screw clamp terminal (internally toothed washer) | 0.26 | - | 2.65 | ||
₹ 1,518.71 | 1 Piece(s) | 14 Day(s) | Lever Shape (push) | [Hinge Lever] Hinge Lever | - | CSA / GB | ~5 | 3 | Hinge, roller, short lever type (OT small) | Terminals With Solder | 0.13 | 0.5 | 4.22 | ||
₹ 1,547.90 | 1 Piece(s) | 5 Day(s) | Lever Shape (push) | Roller Lever | - | UL / CSA | ~5 | 3 | Hinge roller short lever type | Screw clamp terminal (internally toothed washer) | 0.13 | - | 4.22 | ||
₹ 1,379.40 | 1 Piece(s) | 5 Day(s) | Lever Shape (push) | - | - | UL / CSA | ~2 | 6 | Hinge lever type | Screw clamp terminal (internally toothed washer) | 0.4 | - | 1.96 | ||
₹ 1,547.90 | 1 Piece(s) | 5 Day(s) | Lever Shape (push) | Roller Lever | - | UL / CSA | ~3 | - | Hinge/Roller/Lever Type | Terminals With Solder | 1.2 | - | 2.09 | ||
₹ 1,547.90 | 1 Piece(s) | 5 Day(s) | Lever Shape (push) | Roller Lever | - | UL / CSA | ~3 | - | Hinge/Roller/Lever Type | Screw clamp terminal (internally toothed washer) | 1.2 | - | 2.09 | ||
₹ 1,547.90 | 1 Piece(s) | 14 Day(s) | Lever Shape (push) | Roller Lever | - | UL / CSA | ~4 | - | Hinge roller short lever type | Terminals With Solder | 0.9 | - | 3.92 | ||
₹ 1,547.90 | 1 Piece(s) | 5 Day(s) | Lever Shape (push) | Roller Lever | - | UL / CSA | ~4 | - | Hinge roller short lever type | Screw clamp terminal (internally toothed washer) | 0.9 | - | 3.92 | ||
₹ 1,379.40 | 1 Piece(s) | 5 Day(s) | Lever Shape (push) | - | - | UL / CSA | ~2 | 25.5 | Hinge lever type | Terminals With Solder | 1.6 | - | 1.67 | ||
₹ 1,379.40 | 1 Piece(s) | 5 Day(s) | Lever Shape (push) | - | - | UL / CSA | ~2 | 25.5 | Hinge lever type | Screw clamp terminal (internally toothed washer) | 1.6 | - | 1.67 |
Loading...
Rated Operating Voltage(V) | 125 / 250 | DC rated operating voltage(V) | 8 / 14 / 30 / 125 / 250 | Operating Temperature Range(℃) | -25::80 |
---|---|---|---|---|---|
Protection Structure | IP00 | Body Material | Thermosetting Resin | Contact Type | Double pole double throw |
Contact Material | Silver alloy | Mechanical Life(10,000 times) | 100 | Mechanical Operation Frequency(times/min or Less) | 240 |
Rated Conductance Current(A) | 10 | Main Body External Dimension, Width W(mm) | 17.45 | Main Body External Dimension, Height H(mm) | 22.7 |
Main Body External Dimension, Length L(mm) | 49.2 | Current type | AC/DC |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy