(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
[Features]
· High capacity basic switch with current capacity 20A, inrush current 75A.
· External form is same as Z type general-purpose basic switch except position of push button and it has an ability to withstand inrush current of 75A
Part Number |
---|
A-20G-B |
A-20G-B7-K |
A-20GD-B |
A-20GD-B7-K |
A-20GQ |
A-20GQ21-B |
A-20GQ22-B |
A-20GQ22-B7-K |
A-20GQ-B |
A-20GQ-B7-K |
A-20GQ-BE |
A-20GV2-B |
A-20GV2-B7-K |
A-20GV22-B |
A-20GV22-B7-K |
A-20GV-B |
A-20GV-B7-K |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Detector Shape | Lever Shape Type | Plunger Shape Type | Acquired Standards | Force Required for Push Side O.F. (N) | Motion to Switching P.T. (mm) | Actuator type | Specification of Terminal | Contact spacing (mm) | Required force for push side, O.F. (detailed numerical values) (N) | Option symbol |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 649.65 | 1 Piece(s) | 6 Day(s) | Plunger Type | - | Top Plunger | UL / CSA | ~7 | 1.3 | Pin push button type | Screw clamp terminal (internally toothed washer) | - | 3.92 to 6.13 | - | ||
₹ 823.00 | 1 Piece(s) | 5 Day(s) or more | Plunger Type | - | Top Plunger | CSA | ~7 | 1.3 | Pin push button type | Screw clamp terminal (internally toothed washer) | 0.5 | 3.92 to 6.13 | 7-K | ||
₹ 579.00 | 1 Piece(s) | Same day | Plunger Type | - | Top Plunger | UL / CSA | ~7 | 1.3 | Spring short push button type | Screw clamp terminal (internally toothed washer) | - | 3.92 to 6.13 | - | ||
₹ 1,401.76 | 1 Piece(s) | 12 Day(s) or more | Plunger Type | - | Top Plunger | CSA | ~7 | 1.3 | Spring short push button type | Screw clamp terminal (internally toothed washer) | 0.5 | 3.92 to 6.13 | 7-K | ||
₹ 926.38 | 1 Piece(s) | 5 Day(s) | Plunger Type | - | Top Plunger | UL / CSA | ~7 | 1.3 | Panel mounted push button type | Terminals With Solder | - | 3.92 to 6.13 | - | ||
₹ 1,161.82 | 1 Piece(s) | 55 Day(s) | Plunger Type | - | Roller Plunger | UL / CSA | ~7 | 1.3 | Panel mounting cross-roller push button type | Screw clamp terminal (internally toothed washer) | - | 6.18 | - | ||
₹ 849.00 | 1 Piece(s) | Same day | Plunger Type | - | Roller Plunger | UL / CSA | ~7 | 1.3 | Panel mounting roller, push button type | Screw clamp terminal (internally toothed washer) | - | 6.18 | - | ||
₹ 1,654.91 | 1 Piece(s) | 35 Day(s) or more | Plunger Type | - | Roller Plunger | CSA | ~7 | 1.3 | Panel mounting roller push button type | Screw clamp terminal (internally toothed washer) | 0.5 | 6.18 | 7-K | ||
₹ 791.00 | 1 Piece(s) | 5 Day(s) | Plunger Type | - | Top Plunger | UL / CSA | ~7 | 1.3 | Panel mounted push button type | Screw clamp terminal (internally toothed washer) | - | 3.92 to 6.13 | - | ||
₹ 927.32 | 1 Piece(s) | 6 Day(s) | Plunger Type | - | Top Plunger | CSA / GB | ~7 | 1.3 | Panel mounting push button type | Screw clamp terminal (internally toothed washer) | 0.5 | 3.92 to 6.13 | 7-K | ||
₹ 1,251.76 | 1 Piece(s) | 35 Day(s) or more | Plunger Type | - | Top Plunger | CSA | ~7 | 1.3 | Panel mounting push button type | Screw clamp terminal (internally toothed washer) | 0.5 | 3.92 to 6.13 | - | ||
₹ 747.00 | 1 Piece(s) | Same day | Lever Shape (push) | Roller Lever | - | UL / CSA | ~1 | 12 | Hinge/Roller/Lever Type | Screw clamp terminal (internally toothed washer) | - | 0.88 | - | ||
₹ 618.22 | 1 Piece(s) | 5 Day(s) or more | Lever Shape (push) | [Hinge Lever] Hinge Lever | - | CSA | ~1 | 12 | Hinge, roller, lever type | Screw clamp terminal (internally toothed washer) | 0.5 | 0.88 | 7-K | ||
₹ 754.00 | 1 Piece(s) | Same day | Lever Shape (push) | Roller Lever | - | UL / CSA | ~2 | 6.3 | Hinge roller short lever type | Screw clamp terminal (internally toothed washer) | - | 1.57 | - | ||
₹ 927.32 | 1 Piece(s) | 5 Day(s) | Lever Shape (push) | [Hinge Lever] Hinge Lever | - | CSA / GB | ~2 | 6.3 | Hinge, roller, short lever type | Screw clamp terminal (internally toothed washer) | 0.5 | 1.57 | 7-K | ||
₹ 541.00 | 1 Piece(s) | Same day | Lever Shape (push) | - | - | UL / CSA | ~1 | 15.9 | Hinge lever type | Screw clamp terminal (internally toothed washer) | - | 0.69 | - | ||
₹ 704.16 | 1 Piece(s) | 5 Day(s) | Lever Shape (push) | [Hinge Lever] Hinge Lever | - | CSA / GB | ~1 | 15.9 | Hinge, lever type | Screw clamp terminal (internally toothed washer) | 0.5 | 0.69 | 7-K |
Loading...
Rated Operating Voltage(V) | 125 / 250 / 500 | DC rated operating voltage(V) | 8 / 14 / 30 / 125 / 250 | Operating Temperature Range(℃) | -25::80 |
---|---|---|---|---|---|
Protection Structure | IP00 | Body Material | Thermosetting Resin | Contact Type | Single Pole Double Throw |
Contact Point Type | Rivet | Contact Material | Silver alloy | Mechanical Life(10,000 times) | 100 |
Mechanical Operation Frequency(times/min or Less) | 240 | Rated Conductance Current(A) | 20 | Main Body External Dimension, Width W(mm) | 17.45 |
Main Body External Dimension, Height H(mm) | 24.2 | Main Body External Dimension, Length L(mm) | 49.2 | Current type | AC/DC |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy